19.05.2024 5:36:12 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
8WH9010-0JB00
Product
Test adapter for test plug and safety test plug diameter 4 mm, makes contact in bridge slot, gray
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8WH9010-0JB00
Product Description Test adapter for test plug and safety test plug diameter 4 mm, makes contact in bridge slot, gray
Product family 8WH accessories
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12X / 1BT
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 0,002 Kg
Packaging Dimension 5,00 x 50,00 x 5,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN 4001869348629
UPC 040892562989
Commodity Code 85366990
LKZ_FDB/ CatalogID LV10.2
Product Group 5558
Group Code P310
Country of origin Poland
Compliance with the substance restrictions according to RoHS directive Since: 01.04.2006
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-11-48
eClass 14 27-25-03-04
eClass 6 27-14-11-48
eClass 7.1 27-14-11-48
eClass 8 27-14-11-48
eClass 9 27-14-11-48
eClass 9.1 27-14-11-48
ETIM 7 EC002555
ETIM 8 EC002555
ETIM 9 EC002555
UNSPSC 15 39-12-14-10
|
Buy product
Quantity 1 Piece
;