04.05.2024 8:42:10 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
9LF1110-6DA11-1BB1
Product
Image similar
ten (10) prioritized callbacks for technical expert consulting during office hours of the local Siemens office to ensure the shortest possible response time; provision of the card by email; valid for 36 months from date of order.
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor:
9LF1110-6DA13-1BB1 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9LF1110-6DA11-1BB1
Product Description ten (10) prioritized callbacks for technical expert consulting during office hours of the local Siemens office to ensure the shortest possible response time; provision of the card by email; valid for 36 months from date of order.
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 01.07.2023
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor:
9LF1110-6DA13-1BB1 Compare Products
Successor information
Successor 9LF1110-6DA13-1BB1
Successor Description 1000 coins credit for technical expert consulting on current and discontinued products and prioritized callback Monday to Friday around the clock (24/5); the card is provided by email; valid for 36 months from date of purchase number of billing units for services (coins)*: prioritized callback: 100 coins 1 hour of technical support: current products: 200 coins discontinued products: 200 coins *For regional service provision, fewer coins may be charged
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2T1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622845592
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID ST79
Product Group 4459
Group Code R1TF
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;