26.04.2024 3:02:41 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
9LF1110-8EA81-1AA1
Product
Image similar
Annual subscription for Industry Premium Portal The services per user include: Lifecycle Check for devices, Health Check for PCs, exclusive contents, 12 GB Fileshare. Industry Premium Portal is only available via the Industry Mall. The e-mail address is required for delivery. For this service, only the following T&Cs apply: www.siemens.com/premiumdocs (i) Product Sheet & Specific Terms for the Subscription to the Industry Premium Portal Offerings and (ii) Digital Services Master Agreement for Industry Premium Portal.
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor:
9LF1110-8EA81-2AA2 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9LF1110-8EA81-1AA1
Product Description Annual subscription for Industry Premium Portal The services per user include: Lifecycle Check for devices, Health Check for PCs, exclusive contents, 12 GB Fileshare. Industry Premium Portal is only available via the Industry Mall. The e-mail address is required for delivery. For this service, only the following T&Cs apply: www.siemens.com/premiumdocs (i) Product Sheet & Specific Terms for the Subscription to the Industry Premium Portal Offerings and (ii) Digital Services Master Agreement for Industry Premium Portal.
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 19.11.2022
Notes
This product is downloadable only. This product is downloadable only.
Product is no longer available. Successor:
9LF1110-8EA81-2AA2 Compare Products
Successor information
Successor 9LF1110-8EA81-2AA2
Successor Description As a self-service platform, the Industry Portal supports customers both in engineering and in the maintenance phase. Premium Services includes: assets, lifecycle check, health check PCs, 100 GB Fileshare. Exclusive Content and more. The agreement automatically ends after 1 year. Order only via Industry Mall. Delivery is via the specified email address Only these T&Cs apply: www.siemens.com/premiumdocs (i) Documentation and Supplemental Terms for the Subscription to the Industry Premium Portal - Premium Services (ii) Universal Customer Agreement
Price data
Region Specific PriceGroup / Headquarter Price Group 2T1 / 2T1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID ST9.79-SW
Product Group 4B21
Group Code R1TD
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;