SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
9MC0110-1EG00-0AA3
Product
Brownfield Connectivity – starter kit consisting of: SIMATIC IPC627E (box PC), Brownfield Connectivity Gateway, Brownfield Analytics, installation wizard, 3x license pro for BFC gateway, 3x Brownfield Analytics – Operations Dashboard, 3x Brownfield Analytics – Condition Dashboard. You can easily install the starter kit yourself. This gives you full data transparency for up to three machines, you can analyze them, and subsequently expand this to up to 60 machines.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9MC0110-1EG00-0AA3
Product Description Brownfield Connectivity – starter kit consisting of: SIMATIC IPC627E (box PC), Brownfield Connectivity Gateway, Brownfield Analytics, installation wizard, 3x license pro for BFC gateway, 3x Brownfield Analytics – Operations Dashboard, 3x Brownfield Analytics – Condition Dashboard. You can easily install the starter kit yourself. This gives you full data transparency for up to three machines, you can analyze them, and subsequently expand this to up to 60 machines.
Product family Industrial Connectors
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group S70 / 3DS
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 6,000 Kg
Packaging Dimension 470,00 x 280,00 x 410,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106445423
UPC 195125534704
Commodity Code 84715000
LKZ_FDB/ CatalogID AUT2-SL
Product Group X0BP
Group Code R2SD
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 16.02.2023
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-90
eClass 14 19-20-01-90
eClass 6 19-20-01-90
eClass 7.1 19-20-01-90
eClass 8 19-20-01-90
eClass 9 19-20-01-90
eClass 9.1 19-20-01-90
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
|
Buy product
Quantity 1 Piece
;