SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
9MC1110-1PR00-0AA1
Product
Image similar
Brownfield Connectivity Services - Connectivity Preparation BF with Backup. Siemens installs and tests the required client for SINUMERIK controllers on the machine. In addition, a backup is created before and after the installation.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9MC1110-1PR00-0AA1
Product Description Brownfield Connectivity Services - Connectivity Preparation BF with Backup. Siemens installs and tests the required client for SINUMERIK controllers on the machine. In addition, a backup is created before and after the installation.
Product family Connectivity Operations
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group S70 / 3DS
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,010 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID AUT2-SL
Product Group X0BP
Group Code R2SD
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-21-92
eClass 14 27-24-21-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-21-92
eClass 9.1 27-24-21-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
;