22.12.2024 10:42:45 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG4102-0....-....
Product
SIMATIC IPC RS-828A (rack PC, 19", 2 HU); interfaces front: 2x USB 3.1 type A; LED indicators: power, SSD, Ethernet 1-2, watchdog, temp, fans, drives alarm, PS alarm interfaces rear: 2x 10 Gbit Ethernet (IE/PN), RJ45; 1x 1 Gbit Ethernet (BMC), RJ45; 1x COM1; 1x VGA; 4x USB 3.1 Gen.2, type A interfaces internal: 2x M.2 PCIe x4, key M, 22110 riser card: 2 x PCI-E Gen5 x16 optional for 2 x DW GPU card or 4 x PCI-E Gen5 x8 (FHFL) + 3 x PCI-E Gen5 x16 slot (FHHL); TPM2.0 system management: IPMI 2.0
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG4102-0....-....
Product Description SIMATIC IPC RS-828A (rack PC, 19", 2 HU); interfaces front: 2x USB 3.1 type A; LED indicators: power, SSD, Ethernet 1-2, watchdog, temp, fans, drives alarm, PS alarm interfaces rear: 2x 10 Gbit Ethernet (IE/PN), RJ45; 1x 1 Gbit Ethernet (BMC), RJ45; 1x COM1; 1x VGA; 4x USB 3.1 Gen.2, type A interfaces internal: 2x M.2 PCIe x4, key M, 22110 riser card: 2 x PCI-E Gen5 x16 optional for 2 x DW GPU card or 4 x PCI-E Gen5 x8 (FHFL) + 3 x PCI-E Gen5 x16 slot (FHHL); TPM2.0 system management: IPMI 2.0
Product family SIMATIC IPC RS-828A
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 205 / 205
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992Z
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 25,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group X0NF
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 21.11.2018
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
|
This product has to be configured before it can be ordered.
;