06.10.2024 12:18:28 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6BK1801-1....-....
Product
SIMATIC IPC1047E (rack PC, 19", 4 U); 2x Gbit Ethernet, IPMI, RJ45; 1x VGA, 1x COM 1, 2x USB 3.0, 2x USB on the rear side; 2x USB 3.0 front; temperature and fan monitoring; SW RAID onboard;
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6BK1801-1....-....
Product Description SIMATIC IPC1047E (rack PC, 19", 4 U); 2x Gbit Ethernet, IPMI, RJ45; 1x VGA, 1x COM 1, 2x USB 3.0, 2x USB on the rear side; 2x USB 3.0 front; temperature and fan monitoring; SW RAID onboard;
Product family SIMATIC IPC1047E
Product Lifecycle (PLM) PM300:Active Product
PLM Effective Date Product phase-out since: 01.10.2026
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 205 / 205
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 25,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group 4C90
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07.07.2021
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 1200 19-20-01-02
eClass 1400 19-20-01-02
eClass 600 19-20-01-02
eClass 710 19-20-01-02
eClass 800 19-20-01-02
eClass 900 19-20-01-02
eClass 910 19-20-01-02
ETIM 700 EC001413
ETIM 800 EC001413
ETIM 900 EC001413
|
This product has to be configured before it can be ordered.
;