27.12.2024 3:22:03 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6DR5110-.....-....
Product
Image similar
SIPART PS2 Smart, electropneumatic positioner, 4...20mA, HART, Ex/nEx, single-acting, polycarbonate enclosure, for pneumatic linear and part-turn actuators. Non-contacting (wear-free) position detection (NCS).
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6DR5110-.....-....
Product Description SIPART PS2 Smart, electropneumatic positioner, 4...20mA, HART, Ex/nEx, single-acting, polycarbonate enclosure, for pneumatic linear and part-turn actuators. Non-contacting (wear-free) position detection (NCS).
Product family SIPART PS2
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 8V1 / 8V1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 4 Day/Days
Net Weight (kg) 0,900 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90328100
LKZ_FDB/ CatalogID FI01-5
Product Group 4759
Group Code R3P2
Country of origin France
Compliance with the substance restrictions according to RoHS directive Since: 31.12.2016
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-22-04-01
eClass 14 27-22-04-01
eClass 7.1 27-22-04-01
eClass 8 27-22-04-01
eClass 9 27-22-04-01
eClass 9.1 27-22-04-01
UNSPSC 15 32-15-17-03
|
This product has to be configured before it can be ordered.
;