22.01.2025 8:22:35 PM
6ES7730-.....-....
Product
Image similar
SIMATIC IPC MD-57A 15.6" display Full HD (1920x 1080); Wi-Fi 6E Bluetooth V5.3 2x USB-C Gen 4; 3x USB-A Gen 3.2 x 2 1x USB-A Gen 2 2x RJ45 1GbE 1x HDMI 1.4b
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7730-.....-....
Product Description SIMATIC IPC MD-57A 15.6" display Full HD (1920x 1080); Wi-Fi 6E Bluetooth V5.3 2x USB-C Gen 4; 3x USB-A Gen 3.2 x 2 1x USB-A Gen 2 2x RJ45 1GbE 1x HDMI 1.4b
Product family SIMATIC IPC MD-57A
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 260 / 260
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 3,500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84713000
LKZ_FDB/ CatalogID ST79
Product Group 4060
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.11.2023
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-92
eClass 14 27-33-02-92
eClass 6 27-24-92-03
eClass 7.1 27-24-92-03
eClass 8 27-24-92-03
eClass 9 27-33-02-92
eClass 9.1 27-33-02-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
This product has to be configured before it can be ordered.
;