19.04.2024 9:13:39 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK6015-1AM2.-....
Product
Image similar
The RUGGEDCOM RX1510 series is a utility grade layer 2 and layer 3 switch and router in a compact form factor. 2x Power Supplies Redundant load sharing power supplies Field replaceable line modules Up to 24 10/100BaseTx, Up to 8 Gigabit Ports Up to 24 100BaseFx Ports Up to 12 ports 10FL/100SX SC, ST, LC and MTRJ Pluggable Optics (SFP) Up to 4 T1/E1 ports cellular (EVDO/HSPA), DDS (56K Master/Slave, 64K Slave) Up to 24 RS232/422/485
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK6015-1AM2.-....
Product Description The RUGGEDCOM RX1510 series is a utility grade layer 2 and layer 3 switch and router in a compact form factor. 2x Power Supplies Redundant load sharing power supplies Field replaceable line modules Up to 24 10/100BaseTx, Up to 8 Gigabit Ports Up to 24 100BaseFx Ports Up to 12 ports 10FL/100SX SC, ST, LC and MTRJ Pluggable Optics (SFP) Up to 4 T1/E1 ports cellular (EVDO/HSPA), DDS (56K Master/Slave, 64K Slave) Up to 24 RS232/422/485
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 5R3 / 5R3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : 5A002A2A2 / ECCN : 5A002ENCA3
Estimated dispatch time (Working Days) 50 Day/Days
Net Weight (kg) 4,700 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2630
Group Code R321
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2013
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
This product has to be configured before it can be ordered.
;