30.06.2024 11:18:14 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK6021-0MS2.-....
Product
Image similar
The RUGGEDCOM M2100 is an MIL-STD hardened, fully managed, modular, Ethernet switch; 128-bit Encryption; Up to 3-Gigabit Ethernet ports copper and/or fiber; Up to 16-Fast Ethernet ports copper and/or fiber; 2 port modules for tremendous flexibility; Non-blocking, store and forward switching; Supports many types of fiber (multimode, singlemode, Bi-directional single strand) Long haul optics allow Gigabit distances up to 70km Multiple connector types (ST, LC, Micro-D)
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK6021-0MS2.-....
Product Description The RUGGEDCOM M2100 is an MIL-STD hardened, fully managed, modular, Ethernet switch; 128-bit Encryption; Up to 3-Gigabit Ethernet ports copper and/or fiber; Up to 16-Fast Ethernet ports copper and/or fiber; 2 port modules for tremendous flexibility; Non-blocking, store and forward switching; Supports many types of fiber (multimode, singlemode, Bi-directional single strand) Long haul optics allow Gigabit distances up to 70km Multiple connector types (ST, LC, Micro-D)
Product family RUGGEDCOM RSG2100 / M2100
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 5R0 / 5R0
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A002ENCA3
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 5,200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2483
Group Code R321
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2013
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
This product has to be configured before it can be ordered.
;