14.11.2024 1:31:52 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7ME3410-2MC00-4BA3-Z V02
Product
Image similar
SITRANS FUE380 Mains or battery-operated ultrasonic In-Line flowmeter, diameter DN 50 to DN 1200 (2" to 48"), custody transfer approved. Suitable for volume flow and thermal energy measurement of liquids, for use in custody transfer metering in district heating plants, local networks, boiler stations, chiller plants. Siemens "DN250 (10"") Carbon Steel," EN 1434, qp=800m3/h, qs=1120m3/h, qi=8m3/h MID 004 variant EN1092-1 PN16 Compact version, max. 120 °C (248 °F) Without EU type approval Standard device for operational measurements with high requirements Calibration according to selection pipe size / flow range Impulswert: 10 L/p (not suitable for FUE950 with nominal size 2K up to 3K) Power supply 115 - 230V AC Marking for standard device without type approval Language on nameplate English Pulse width: 10 ms Landis & Gyr
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ME3410-2MC00-4BA3-Z V02
Product Description SITRANS FUE380 Mains or battery-operated ultrasonic In-Line flowmeter, diameter DN 50 to DN 1200 (2" to 48"), custody transfer approved. Suitable for volume flow and thermal energy measurement of liquids, for use in custody transfer metering in district heating plants, local networks, boiler stations, chiller plants. Siemens "DN250 (10"") Carbon Steel," EN 1434, qp=800m3/h, qs=1120m3/h, qi=8m3/h MID 004 variant EN1092-1 PN16 Compact version, max. 120 °C (248 °F) Without EU type approval Standard device for operational measurements with high requirements Calibration according to selection pipe size / flow range Impulswert: 10 L/p (not suitable for FUE950 with nominal size 2K up to 3K) Power supply 115 - 230V AC Marking for standard device without type approval Language on nameplate English Pulse width: 10 ms Landis & Gyr
Product family SITRANS FUE380 flowmeter with CT approval
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8F6 / 8F6
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 61,500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90261021
LKZ_FDB/ CatalogID FI01-3
Product Group 4845
Group Code R3P3
Country of origin France
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-20-04-12
eClass 14 27-20-04-12
eClass 6 27-20-04-12
eClass 7.1 27-20-04-12
eClass 8 27-20-04-12
eClass 9 27-20-04-12
eClass 9.1 27-20-04-12
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;