02.05.2024 4:23:40 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7RW8010-5EB90-1DC0 L0S
Product
Image similar
Voltage and frequency relay Enclosure 1/6 19", 3 x V, 3 BI, 5 BO, (2 change-over contacts), 1 live contact . Auxiliary voltage: 60/110/125/220/250 V DC, 115 V AC, 230 V AC Installation encl., Screw terminals Region world, IEC/ANSI Language English (language can be changed) Front foil standard System interface port B (underside of device, rear) IEC 61850,100MBit Ethernet, optical, double, LC connector without system interface, Port A Measurement: with fault recording and min./max. values of voltages Functionality: Voltage,frequency protection and synchro check Overvoltage/Undervoltage (27/59), Underfrequency/Overfrequency (81U/O), Synchro check (25), Rotating field direction (47), Trip circuit supervision (74TC), Lock out (86), Parameter set switchover, Monitoring functions, Control of circuit breaker, Flexible protection functions (Parameters from voltage) Frequency change protection, Voltage change protection .
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7RW8010-5EB90-1DC0 L0S
Product Description Voltage and frequency relay Enclosure 1/6 19", 3 x V, 3 BI, 5 BO, (2 change-over contacts), 1 live contact . Auxiliary voltage: 60/110/125/220/250 V DC, 115 V AC, 230 V AC Installation encl., Screw terminals Region world, IEC/ANSI Language English (language can be changed) Front foil standard System interface port B (underside of device, rear) IEC 61850,100MBit Ethernet, optical, double, LC connector without system interface, Port A Measurement: with fault recording and min./max. values of voltages Functionality: Voltage,frequency protection and synchro check Overvoltage/Undervoltage (27/59), Underfrequency/Overfrequency (81U/O), Synchro check (25), Rotating field direction (47), Trip circuit supervision (74TC), Lock out (86), Parameter set switchover, Monitoring functions, Control of circuit breaker, Flexible protection functions (Parameters from voltage) Frequency change protection, Voltage change protection .
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 184 / B18
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 5,600 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85363010
LKZ_FDB/ CatalogID SIP6.5
Product Group 1318
Group Code U321
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 18.03.2009
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-18-01
eClass 14 27-37-18-01
eClass 6 27-37-18-01
eClass 7.1 27-37-18-01
eClass 8 27-37-18-01
eClass 9 27-37-18-01
eClass 9.1 27-37-18-01
ETIM 7 EC001438
ETIM 8 EC001438
ETIM 9 EC001438
IDEA 4 4727
UNSPSC 15 39-12-15-21
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;