MULTIFUNCTION PROTECTIVE RELAY WITH BACKLIT TEXT DISPLAY, 4 X 20 CHARACTERS, 7 PROGRAMMABLE LED, CASE 1/3 19", 3BI, 4BO, 1 WATCHDOG CONTACT PHASE CURRENT TRANSFORMER 5A
Notes
Sucessor:successor/replacement product: solution with 7SX800, 7SJ82
Article Number (Market Facing Number) |
7SJ6105-.....-.... |
Product Description |
MULTIFUNCTION PROTECTIVE RELAY WITH BACKLIT TEXT DISPLAY, 4 X 20 CHARACTERS, 7 PROGRAMMABLE LED, CASE 1/3 19", 3BI, 4BO, 1 WATCHDOG CONTACT PHASE CURRENT TRANSFORMER 5A
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 30.09.2023 |
Notes |
Sucessor:successor/replacement product: solution with 7SX800, 7SJ82
|
Region Specific PriceGroup / Headquarter Price Group |
184 / B18 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
5,600 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85363010 |
LKZ_FDB/ CatalogID |
SIP3.1 |
Product Group |
1315 |
Group Code |
U321 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 15.04.2009 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|