MULTIFUNCTION PROTECTIVE RELAY CASE 1/3 19", 7BI, 5BO 1 WATCHDOG CONTACT PHASE CURRENT TRANSFOMER 1A SUPPLY VOLTAGE: DC 110V TO 250V,AC 115V TO 230V TRIGG.LEVEL BINARY INPUT DC 88V FLUSH-MOUNTING CASE, SCREW TERMINALS (DIRECT WIRING/RING LUGS) LANGUAGE ENGLISH 50/60HZ, IEC/ANSI, REGION WORLD (LANGUAGE CHANGEABLE) ON REAR OF DEVICE PORT B PROFIBUS DP SLAVE, RS485 ON REAR OF DEVICE PORT C DIGSI 4 /MODEM PORT, RS232 METERING: FAULT RECORDING FUNCTIONALITY: BASIC VERSION WI/O AUTO-RECLOSURE,FAULT LOCA.
Notes
Sucessor:SIP 5 O/C Protection 7SJ85, 7SJ82, 7SX800
Article Number (Market Facing Number) |
7SJ6401-5EB91-1FA0 L0A |
Product Description |
MULTIFUNCTION PROTECTIVE RELAY CASE 1/3 19", 7BI, 5BO 1 WATCHDOG CONTACT PHASE CURRENT TRANSFOMER 1A SUPPLY VOLTAGE: DC 110V TO 250V,AC 115V TO 230V TRIGG.LEVEL BINARY INPUT DC 88V FLUSH-MOUNTING CASE, SCREW TERMINALS (DIRECT WIRING/RING LUGS) LANGUAGE ENGLISH 50/60HZ, IEC/ANSI, REGION WORLD (LANGUAGE CHANGEABLE) ON REAR OF DEVICE PORT B PROFIBUS DP SLAVE, RS485 ON REAR OF DEVICE PORT C DIGSI 4 /MODEM PORT, RS232 METERING: FAULT RECORDING FUNCTIONALITY: BASIC VERSION WI/O AUTO-RECLOSURE,FAULT LOCA.
|
Product family |
SIPROTEC 7SJ64 - 4xI 4xV, text or graphical display, directional |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 30.09.2022 |
Notes |
Sucessor:SIP 5 O/C Protection 7SJ85, 7SJ82, 7SX800
|
Region Specific PriceGroup / Headquarter Price Group |
184 / B18 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
25 Day/Days |
Net Weight (kg) |
5,600 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85363010 |
LKZ_FDB/ CatalogID |
SIPROTEC |
Product Group |
1315 |
Group Code |
U321 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 26.05.2009 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|