04.05.2024 9:28:39 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7SJ8081-5EB90-1FC1 L0R
Product
Image similar
OVERCURRENT PROTECTION RELAY HOUSING 1/6 19", 4 X I, 3 X U, 11 BI, 5 BO, (2 CHANGEOVER) 1 LIVE STATUS CONTACT MEASURING INPUTS: IPH = 1A / 5A, IE = 1A / 5A RATED AUXILIARY VOLTAGE DC 60V/ 110V / 125V/ 220V, AC 115V/ 230V FLUSH-MOUNTING CASE, SCREW-TYPE TERMINAL REGION WORLD, IEC/ANSI, LANGUAGE ENGLISH (LANGUAGE CHANGEABLE) STANDARD FRONT SYSTEM PORT, PORT B (ON BOTTOM OF DEVICE, REAR) IEC 61850, 100MBIT ETHERNET, ELECTR., DOUBLE, RJ45 CONNECTOR NO SYSTEM PORT A METERING: FAULT RECORDING FUNCTIONALITY:TOC+ PHASE OVERCURRENT (50/51) I>,I>>,I>>>,IP, TIME OVERCURR.PROTECTION GROUND 50N/51N,IE>,IE>>, IE>>>,IEP GROUND FAULT PROTECTION IEE>, IEE>>, IEEP OVERLOAD PROTECTION (49) TRIP CIRCUIT SUPERVISION (74TC) CIRCUIT BREAKER FAILURE PROTECT NEGATIVE SEQUENCE PROTECTION UNDERCURRENT MONITORING (37) LOCK OUT (86) ADDITIONAL FUNCTIONS: DRIECTIONAL PHASE & GROUND OVERCURRENT DIRECT. SENSITIVE GROUND FAULT VOLTAGE A. FREQUENCY PROTECTION FLEXIBLE PROTECTION FUNCTIONS (CURRENT AND VOLTAGE PARAMET.) WITH AUTOMATIC RECLOSING
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7SJ8081-5EB90-1FC1 L0R
Product Description OVERCURRENT PROTECTION RELAY HOUSING 1/6 19", 4 X I, 3 X U, 11 BI, 5 BO, (2 CHANGEOVER) 1 LIVE STATUS CONTACT MEASURING INPUTS: IPH = 1A / 5A, IE = 1A / 5A RATED AUXILIARY VOLTAGE DC 60V/ 110V / 125V/ 220V, AC 115V/ 230V FLUSH-MOUNTING CASE, SCREW-TYPE TERMINAL REGION WORLD, IEC/ANSI, LANGUAGE ENGLISH (LANGUAGE CHANGEABLE) STANDARD FRONT SYSTEM PORT, PORT B (ON BOTTOM OF DEVICE, REAR) IEC 61850, 100MBIT ETHERNET, ELECTR., DOUBLE, RJ45 CONNECTOR NO SYSTEM PORT A METERING: FAULT RECORDING FUNCTIONALITY:TOC+ PHASE OVERCURRENT (50/51) I>,I>>,I>>>,IP, TIME OVERCURR.PROTECTION GROUND 50N/51N,IE>,IE>>, IE>>>,IEP GROUND FAULT PROTECTION IEE>, IEE>>, IEEP OVERLOAD PROTECTION (49) TRIP CIRCUIT SUPERVISION (74TC) CIRCUIT BREAKER FAILURE PROTECT NEGATIVE SEQUENCE PROTECTION UNDERCURRENT MONITORING (37) LOCK OUT (86) ADDITIONAL FUNCTIONS: DRIECTIONAL PHASE & GROUND OVERCURRENT DIRECT. SENSITIVE GROUND FAULT VOLTAGE A. FREQUENCY PROTECTION FLEXIBLE PROTECTION FUNCTIONS (CURRENT AND VOLTAGE PARAMET.) WITH AUTOMATIC RECLOSING
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 184 / B18
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 4,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85363010
LKZ_FDB/ CatalogID SIP3.6
Product Group 1318
Group Code U321
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 29.09.2008
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-90-90
eClass 14 27-14-90-90
eClass 6 27-14-90-90
eClass 7.1 27-14-90-90
eClass 8 27-14-90-90
eClass 9 27-14-90-90
eClass 9.1 27-14-90-90
ETIM 7 EC002608
ETIM 8 EC002608
ETIM 9 EC002608
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;