Motor protection Enclosure 1/6 19", 4 x I, 3 BI, 5 BO (2 changeover contacts) 1 live contact Measuring inputs: Iph = 1 A / 5 A, Iee (sensitive) = 0.001 to 1.6 A/0.005 to 8 A Rated auxiliary power: DC 24, 48 V Installation enclosure Screw terminals Region world, IEC/ANSI English (language can be changed) Front membrane standard System interface port B (device underside, rear) IEC 61850, 100 Mbit Ethernet, electr., double, RJ45 connector Without system interface, Port A Measurement: fault recording Functionality: XMZ+ Overcurrent time sw. XMZ PH(50/51) I>,I>>,I>>>,Ip Ground fault protection XMZ GROUND (50N/51N: Ie>, Ie>>,Ie>>>, Iep Ground fault/Ground short circuit prot. Iee>.Iee>>,Ieep Overload protection (49) Trip circuit monitoring (74TC) Circuit breaker failure protection (50BF), Load unbalance protection (46) Lock out (86) Start up time monitoring (48) Undercurrent monitoring (37) Reclosing lockout (66/86) Rotor blocking protection (14) Load step protection (51M) Motor statistics Parameter set switchover Monitoring functions
Article Number (Market Facing Number) |
7SK8012-1EB90-1HD0 L0R |
Product Description |
Motor protection Enclosure 1/6 19", 4 x I, 3 BI, 5 BO (2 changeover contacts) 1 live contact Measuring inputs: Iph = 1 A / 5 A, Iee (sensitive) = 0.001 to 1.6 A/0.005 to 8 A Rated auxiliary power: DC 24, 48 V Installation enclosure Screw terminals Region world, IEC/ANSI English (language can be changed) Front membrane standard System interface port B (device underside, rear) IEC 61850, 100 Mbit Ethernet, electr., double, RJ45 connector Without system interface, Port A Measurement: fault recording Functionality: XMZ+ Overcurrent time sw. XMZ PH(50/51) I>,I>>,I>>>,Ip Ground fault protection XMZ GROUND (50N/51N: Ie>, Ie>>,Ie>>>, Iep Ground fault/Ground short circuit prot. Iee>.Iee>>,Ieep Overload protection (49) Trip circuit monitoring (74TC) Circuit breaker failure protection (50BF), Load unbalance protection (46) Lock out (86) Start up time monitoring (48) Undercurrent monitoring (37) Reclosing lockout (66/86) Rotor blocking protection (14) Load step protection (51M) Motor statistics Parameter set switchover Monitoring functions
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
184 / B18 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
25 Day/Days |
Net Weight (kg) |
4,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85363010 |
LKZ_FDB/ CatalogID |
SIP6.4 |
Product Group |
1318 |
Group Code |
U321 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 29.09.2008 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|