Please note SiePortal functions might not be available from Saturday, April 05 05:00 AM CET to Sunday, April 06 03:00 PM CET due to routine maintenance.
SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
9LA1110-8LA13-1FA0-Z Y01
Product
Image similar
Legacy System Services V1.3 1y LSS - DCS Fleet V8 the service includes: 1-year exclusive technical support for the process control system PCS 7 V8 including purchase option for defined legacy products. training through mobilization 10h service management and technical support, can be extended. Exclusive channel for fast callback. extranet with exclusive contents period of delivery and service: 1 year from date of invoice. ! Additional terms of delivery and service conditions apply: see SIOS ID 109812817 ! ** registration ID mandatory for delivery. Y01: list of RegID(*)
Notes
Please enter text for every Y option (using the Configurator).
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 9LA1110-8LA13-1FA0-Z Y01
Product Description Legacy System Services V1.3 1y LSS - DCS Fleet V8 the service includes: 1-year exclusive technical support for the process control system PCS 7 V8 including purchase option for defined legacy products. training through mobilization 10h service management and technical support, can be extended. Exclusive channel for fast callback. extranet with exclusive contents period of delivery and service: 1 year from date of invoice. ! Additional terms of delivery and service conditions apply: see SIOS ID 109812817 ! ** registration ID mandatory for delivery. Y01: list of RegID(*)
Product family Legacy System Services
Product Lifecycle (PLM) PM300:Active Product
Notes
Please enter text for every Y option (using the Configurator).
Price data
Region Specific PriceGroup / Headquarter Price Group S51 / 2L3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) Not available
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 3
Additional Product Information
EAN Not available
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID STPCS7
Product Group 4428
Group Code R1TP
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-92
eClass 14 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
;