09.05.2024 3:21:33 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
A5E01579487
Product
Image similar
********** Replacement part ********* SIMATIC PCS 7 PC spare part Server adapter network card PCI-E (Express) for redundant terminal bus adapter package 6ES7652-0XX01-1XF1
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E01579487
Product Description ********** Replacement part ********* SIMATIC PCS 7 PC spare part Server adapter network card PCI-E (Express) for redundant terminal bus adapter package 6ES7652-0XX01-1XF1
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 287 / 287
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,300 Kg
Packaging Dimension 20,80 x 26,60 x 4,60
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID STPCS7
Product Group 4209
Group Code R336
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Since: 24.01.2008
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-23-02-90
eClass 14 27-23-02-90
eClass 6 27-23-02-90
eClass 7.1 27-23-02-90
eClass 8 27-23-02-90
eClass 9 27-23-02-90
eClass 9.1 27-23-02-90
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
UNSPSC 15 32-15-17-03
|
Buy product
Quantity 1 Piece
;