19.05.2024 2:01:50 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
A5E02574152
Product
Image similar
7ML57462AA005AA0,2.2 Cert. (Instrument) Standard vibrating level switch for use in liquid and liquid hazardous applications such as overflow, high, low and demand applications, as well as pump protection. For use in SIL-2 applications.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E02574152
Product Description 7ML57462AA005AA0,2.2 Cert. (Instrument) Standard vibrating level switch for use in liquid and liquid hazardous applications such as overflow, high, low and demand applications, as well as pump protection. For use in SIL-2 applications.
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8LO / 8LO
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 37 Day/Days
Net Weight (kg) 0,800 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90261029
LKZ_FDB/ CatalogID FI01-4
Product Group 4723
Group Code R3P0
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-27-31-05
eClass 14 27-27-31-05
eClass 6 27-27-32-01
eClass 7.1 27-27-32-01
eClass 8 27-27-32-01
eClass 9 27-27-32-01
eClass 9.1 27-27-32-01
ETIM 7 EC011178
ETIM 8 EC011178
ETIM 9 EC011178
|
Buy product
Quantity 1 Piece
;