22.12.2024 11:42:35 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
A5E35255652
Product
Heat sink
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E35255652
Product Description Heat sink
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 822 / 822
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,300 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 76169990
LKZ_FDB/ CatalogID PA10E
Product Group 4617
Group Code R352
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.06.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-92
eClass 14 19-20-01-92
eClass 6 19-20-92-90
eClass 7.1 19-20-92-90
eClass 8 19-20-92-90
eClass 9 19-20-92-90
eClass 9.1 19-20-92-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
;