SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
A5E37056681
Product
Image similar
Terminal plate stainless steel 316, G¼ for SIPART PS2 6DR5..6-0{G,P,R}*
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E37056681
Product Description Terminal plate stainless steel 316, G¼ for SIPART PS2 6DR5..6-0{G,P,R}*
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group S50 / 8S4
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 13 Day/Days
Net Weight (kg) 0,150 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90329000
LKZ_FDB/ CatalogID FI01-5
Product Group X0KJ
Group Code R3P3
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.09.2016
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-05-09-90
eClass 14 19-05-09-90
eClass 6 19-05-09-90
eClass 7.1 19-05-09-90
eClass 8 19-05-09-90
eClass 9 19-05-09-90
eClass 9.1 19-05-09-90
|
Buy product
Quantity 1 Piece
;