20.05.2024 9:38:29 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
A5E50154838
Product
Image similar
radio card according to IEEE802.11n 15 units 1 radio PCIe special A5E number for MO contact person: Johannes Sperber
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) A5E50154838
Product Description radio card according to IEEE802.11n 15 units 1 radio PCIe special A5E number for MO contact person: Johannes Sperber
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 5W3 / 5W3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,200 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622861134
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2407
Group Code R323
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-01
eClass 14 19-17-01-01
eClass 6 19-17-01-01
eClass 7.1 19-17-01-01
eClass 8 19-17-01-01
eClass 9 19-17-01-01
eClass 9.1 19-17-01-01
ETIM 7 EC000515
ETIM 8 EC000515
ETIM 9 EC000515
|
Buy product
Quantity 1 Piece
;