27.07.2024 12:41:07 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
P1J45207
Product
Image similar
Device: 7SJ82 Overcurrent prot ection with Standardvariant H ousing type: Flush mounting; B I: 11; BO: 9 (9ST + 0F + 0HS + 0P); CT: 4 (protection); VT: 4 (standard); |Measuring-transducer inputs: 0 (20 mA or 10 V, fast), 0 (20 mA, standard); |Housing width: 1/3 x 19''; |Modules in 19" row 1: IO102, PS101; |Modules in 19" row 2: ; |LEDs/Push-buttons: 16 LEDs; |Operation Panel: Integrated; |Key switch: Without; |Display type: Small display; |Front Design: Standard; |Power Supply: DC 110 V-250 V, AC 100 V-230 V;
Notes
Sucessor:Can be downgraded as far as V8.83. Order older version with SIP5 configurator.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) P1J45207
Product Description Device: 7SJ82 Overcurrent prot ection with Standardvariant H ousing type: Flush mounting; B I: 11; BO: 9 (9ST + 0F + 0HS + 0P); CT: 4 (protection); VT: 4 (standard); |Measuring-transducer inputs: 0 (20 mA or 10 V, fast), 0 (20 mA, standard); |Housing width: 1/3 x 19''; |Modules in 19" row 1: IO102, PS101; |Modules in 19" row 2: ; |LEDs/Push-buttons: 16 LEDs; |Operation Panel: Integrated; |Key switch: Without; |Display type: Small display; |Front Design: Standard; |Power Supply: DC 110 V-250 V, AC 100 V-230 V;
Product family Preconfigured devices
Product Lifecycle (PLM) PM300:Active Product
Notes
Sucessor:Can be downgraded as far as V8.83. Order older version with SIP5 configurator.
Price data
Region Specific PriceGroup / Headquarter Price Group 184 / B01
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 2,957 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85363010
LKZ_FDB/ CatalogID SIPROTEC
Product Group 1002
Group Code U321
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 29.10.2013
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;