23.09.2024 5:58:12 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
P1V185
Product
Image similar
DIGSI 5: Mode of dispatch: Shi pment (DVD); |Number of licenses: Can be in stalled on 5 PCs; |Option package SIGRA: with SI GRA for fault analysis; |DIGSI 5 Selection: DIGSI 5 Pr emium;
Notes
The product was replaced with the following successor product:
P1X435 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) P1V185
Product Description DIGSI 5: Mode of dispatch: Shi pment (DVD); |Number of licenses: Can be in stalled on 5 PCs; |Option package SIGRA: with SI GRA for fault analysis; |DIGSI 5 Selection: DIGSI 5 Pr emium;
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.03.2021
Notes
The product was replaced with the following successor product:
P1X435 Compare Products
Successor information
Successor P1X435
Successor Description DIGSI 5: Mode of dispatch: Dow nload (OSD); |Number of licenses: Can be in stalled on 5 PCs; |Option package SIGRA: with SI GRA for fault analysis; |DIGSI 5 Selection: DIGSI 5 Pr emium;
Price data
Region Specific PriceGroup / Headquarter Price Group 184 / B07
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,274 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515640684
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID SIPROTEC
Product Group 1036
Group Code U321
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 06.11.2015
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;