SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
WFN681-G000H0 | S55561-F263
Product
WFN681-G000H0 - WFN681-G000H0 Impeller type heat/cooling energy meter set
Notes
Sucessor:The combined heat/cooling energy meter set WFN681-G000H0 will be phased out. As an alternative, a pure heat meter (WFM6..) or a
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Loading
Loading
Product
Article Number (Market Facing Number) WFN681-G000H0 | S55561-F263
Product Description WFN681-G000H0 - WFN681-G000H0 Impeller type heat/cooling energy meter set
Product family WF.6.. - Electronic impeller type heat and heat/cooling energy meter set with RF communication
Product Lifecycle (PLM) PM300:Active Product
Notes
Sucessor:The combined heat/cooling energy meter set WFN681-G000H0 will be phased out. As an alternative, a pure heat meter (WFM6..) or a
Price data
Region Specific PriceGroup / Headquarter Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 16 Day/Days
Net Weight (kg) 1,088 Kg
Packaging Dimension 13,40 x 18,20 x 13,40
Package size unit of measure CMT
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047625004675
UPC Not available
Commodity Code 90268020
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBB1
Group Code H5DB
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 27.10.2017
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;