General information
|
|
|
Product type designation
|
CPU 315-2 PN/DP
|
CPU 317-2 PN/DP
|
based on
|
6ES7315-2EH14-0AB0
|
6ES7317-2EK14-0AB0
|
Product function
|
|
|
|
Yes; Via PROFIBUS DP or PROFINET interface
|
Yes; Via PROFIBUS DP or PROFINET interface
|
Engineering with
|
|
|
|
STEP 7 V5.5 or higher
|
STEP 7 V5.5 or higher
|
Supply voltage
|
|
|
Rated value (DC)
|
24 V
|
24 V
|
permissible range, lower limit (DC)
|
20.4 V
|
20.4 V
|
permissible range, upper limit (DC)
|
28.8 V
|
28.8 V
|
external protection for power supply lines (recommendation)
|
2 A min.
|
2 A min.
|
Mains buffering
|
|
|
|
5 ms
|
5 ms
|
|
1 s
|
1 s
|
Input current
|
|
|
Current consumption (rated value)
|
750 mA
|
750 mA
|
Current consumption (in no-load operation), typ.
|
150 mA
|
150 mA
|
Inrush current, typ.
|
4 A
|
4 A
|
I²t
|
1 A²·s
|
1 A²·s
|
Power loss
|
|
|
Power loss, typ.
|
4.65 W
|
4.65 W
|
Memory
|
|
|
Work memory
|
|
|
|
384 kbyte
|
1 024 kbyte
|
|
No
|
No
|
Load memory
|
|
|
|
Yes
|
Yes
|
|
8 Mbyte
|
8 Mbyte
|
|
10 a
|
10 a
|
Backup
|
|
|
|
Yes; Guaranteed by MMC (maintenance-free)
|
Yes; Guaranteed by MMC (maintenance-free)
|
|
Yes; Program and data
|
Yes; Program and data
|
CPU processing times
|
|
|
for bit operations, typ.
|
0.05 µs
|
0.025 µs
|
for word operations, typ.
|
0.09 µs
|
0.03 µs
|
for fixed point arithmetic, typ.
|
0.12 µs
|
0.04 µs
|
for floating point arithmetic, typ.
|
0.45 µs
|
0.16 µs
|
CPU-blocks
|
|
|
Number of blocks (total)
|
1 024; (DBs, FCs, FBs); the maximum number of loadable blocks can be reduced by the MMC used.
|
2 048; (DBs, FCs, FBs); the maximum number of loadable blocks can be reduced by the MMC used.
|
DB
|
|
|
|
1 024; Number range: 1 to 16000
|
2 048; Number range: 1 to 16000
|
|
64 kbyte
|
64 kbyte
|
FB
|
|
|
|
1 024; Number range: 0 to 7999
|
2 048; Number range: 0 to 7999
|
|
64 kbyte
|
64 kbyte
|
FC
|
|
|
|
1 024; Number range: 0 to 7999
|
2 048; Number range: 0 to 7999
|
|
64 kbyte
|
64 kbyte
|
OB
|
|
|
|
64 kbyte
|
64 kbyte
|
|
1; OB 1
|
1; OB 1
|
|
1; OB 10
|
1; OB 10
|
|
2; OB 20, 21
|
2; OB 20, 21
|
|
4; OB 32, 33, 34, 35
|
4; OB 32, 33, 34, 35
|
|
1; OB 40
|
1; OB 40
|
|
3; OB 55, 56, 57
|
3; OB 55, 56, 57
|
|
1; OB 61
|
1; OB 61 - isochronous mode is possible either on DP or PROFINET IO (not simultaneously)
|
|
1; OB 100
|
1; OB 100
|
|
6; OB 80, 82, 83, 85, 86, 87 (OB83 only for PROFINET IO)
|
6; OB 80, 82, 83, 85, 86, 87 (OB83 only for PROFINET IO)
|
|
2; OB 121, 122
|
2; OB 121, 122
|
Nesting depth
|
|
|
|
16
|
16
|
|
4
|
4
|
Counters, timers and their retentivity
|
|
|
S7 counter
|
|
|
|
256
|
512
|
Retentivity
|
|
|
|
Yes
|
Yes
|
|
Z 0 to Z 7
|
Z 0 to Z 7
|
Counting range
|
|
|
|
Yes
|
Yes
|
|
0
|
0
|
|
999
|
999
|
IEC counter
|
|
|
|
Yes
|
Yes
|
|
SFB
|
SFB
|
|
Unlimited (limited only by RAM capacity)
|
Unlimited (limited only by RAM capacity)
|
S7 times
|
|
|
|
256
|
512
|
Retentivity
|
|
|
|
Yes
|
Yes
|
|
No retentivity
|
No retentivity
|
Time range
|
|
|
|
10 ms
|
10 ms
|
|
9 990 s
|
9 990 s
|
IEC timer
|
|
|
|
Yes
|
Yes
|
|
SFB
|
SFB
|
|
Unlimited (limited only by RAM capacity)
|
Unlimited (limited only by RAM capacity)
|
Data areas and their retentivity
|
|
|
Retentive data area (incl. timers, counters, flags), max.
|
128 kbyte
|
256 kbyte
|
Flag
|
|
|
|
2 048 byte
|
4 096 byte
|
|
Yes; MB 0 to MB 2 047
|
Yes; From MB 0 to MB 4 095
|
|
MB 0 to MB 15
|
MB 0 to MB 15
|
|
8; 1 memory byte
|
8; 1 memory byte
|
Data blocks
|
|
|
|
Yes; via non-retain property on DB
|
Yes; via non-retain property on DB
|
|
Yes
|
Yes
|
Local data
|
|
|
|
32 768 byte; Max. 2048 bytes per block
|
32 768 byte; Max. 2048 bytes per block
|
Address area
|
|
|
I/O address area
|
|
|
|
2 048 byte
|
8 192 byte
|
|
2 048 byte
|
8 192 byte
|
of which distributed
|
|
|
|
2 048 byte
|
8 192 byte
|
|
2 048 byte
|
8 192 byte
|
Process image
|
|
|
|
2 048 byte
|
8 192 byte
|
|
2 048 byte
|
8 192 byte
|
|
2 048 byte
|
8 192 byte
|
|
2 048 byte
|
8 192 byte
|
|
128 byte
|
256 byte
|
|
128 byte
|
256 byte
|
Subprocess images
|
|
|
|
1; With PROFINET IO, the length of the user data is limited to 1600 bytes
|
1; With PROFINET IO, the length of the user data is limited to 1600 bytes
|
Digital channels
|
|
|
|
16 384
|
65 536
|
|
1 024
|
1 024
|
|
16 384
|
65 536
|
|
1 024
|
1 024
|
Analog channels
|
|
|
|
1 024
|
4 096
|
|
256
|
256
|
|
1 024
|
4 096
|
|
256
|
256
|
Hardware configuration
|
|
|
Number of expansion units, max.
|
3
|
3
|
Number of DP masters
|
|
|
|
1
|
1
|
|
4
|
4
|
Number of operable FMs and CPs (recommended)
|
|
|
|
8
|
8
|
|
8
|
8
|
|
10
|
10
|
Rack
|
|
|
|
4
|
4
|
|
8
|
8
|
Time of day
|
|
|
Clock
|
|
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
6 wk; At 40 °C ambient temperature
|
6 wk; At 40 °C ambient temperature
|
|
10 s; Typ.: 2 s
|
10 s; Typ.: 2 s
|
|
Clock continues running after POWER OFF
|
Clock continues running after POWER OFF
|
|
the clock continues at the time of day it had when power was switched off
|
the clock continues at the time of day it had when power was switched off
|
Operating hours counter
|
|
|
|
1
|
4
|
|
0
|
0 to 3
|
|
0 to 2^31 hours (when using SFC 101)
|
0 to 2^31 hours (when using SFC 101)
|
|
1 h
|
1 h
|
|
Yes; Must be restarted at each restart
|
Yes; Must be restarted at each restart
|
Clock synchronization
|
|
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes; With DP slave only slave clock
|
Yes; With DP slave only slave clock
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes; As client
|
Yes; As client
|
Digital inputs
|
|
|
Number of digital inputs
|
0
|
0
|
Digital outputs
|
|
|
Number of digital outputs
|
0
|
0
|
Analog inputs
|
|
|
Number of analog inputs
|
0
|
0
|
Interfaces
|
|
|
Number of PROFINET interfaces
|
1; 2 ports (switch) RJ45
|
1; 2 ports (switch) RJ45
|
Number of RS 485 interfaces
|
1; Combined MPI / PROFIBUS DP
|
1; Combined MPI / PROFIBUS DP
|
Number of RS 422 interfaces
|
0
|
0
|
1. Interface
|
|
|
Interface type
|
Integrated RS 485 interface
|
Integrated RS 485 interface
|
Isolated
|
Yes
|
Yes
|
Interface types
|
|
|
|
Yes
|
Yes
|
|
200 mA
|
200 mA
|
Protocols
|
|
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
No
|
No
|
MPI
|
|
|
|
12 Mbit/s
|
12 Mbit/s
|
Services
|
|
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
No; but via CP and loadable FB
|
No; but via CP and loadable FB
|
|
Yes
|
Yes
|
PROFIBUS DP master
|
|
|
|
12 Mbit/s
|
12 Mbit/s
|
|
124
|
124
|
Services
|
|
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
No
|
No
|
|
Yes; I blocks only
|
Yes; I blocks only
|
|
Yes
|
Yes
|
|
No
|
No
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes; OB 61; isochronous mode can only be used alternatively on PROFIBUS DP or PROFINET IO
|
Yes; OB 61; isochronous mode can only be used alternatively on PROFIBUS DP or PROFINET IO
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
8
|
8
|
|
Yes; as subscriber
|
Yes; as subscriber
|
|
Yes
|
Yes
|
Address area
|
|
|
|
2 kbyte
|
8 kbyte
|
|
2 kbyte
|
8 kbyte
|
User data per DP device
|
|
|
|
244 byte
|
244 byte
|
|
244 byte
|
244 byte
|
1st interface / PROFIBUS DP device / header
|
|
|
|
12 Mbit/s
|
12 Mbit/s
|
|
Yes; only with passive interface
|
Yes; only with passive interface
|
|
32
|
32
|
|
32 byte
|
32 byte
|
Services
|
|
|
|
Yes
|
Yes
|
|
Yes; Only with active interface
|
Yes; Only with active interface
|
|
No
|
No
|
|
No
|
No
|
|
Yes
|
Yes
|
|
No
|
No
|
|
Yes; Connection configured on one side only
|
Yes; Connection configured on one side only
|
|
Yes
|
Yes
|
|
No
|
No
|
Transfer memory
|
|
|
|
244 byte
|
244 byte
|
|
244 byte
|
244 byte
|
2. Interface
|
|
|
Interface type
|
PROFINET
|
PROFINET
|
Isolated
|
Yes
|
Yes
|
automatic detection of transmission rate
|
Yes; 10/100 Mbit/s
|
Yes; 10/100 Mbit/s
|
Autonegotiation
|
Yes
|
Yes
|
Autocrossing
|
Yes
|
Yes
|
Change of IP address at runtime, supported
|
Yes
|
Yes
|
Interface types
|
|
|
|
Yes
|
Yes
|
|
2
|
2
|
|
Yes
|
Yes
|
Protocols
|
|
|
|
No
|
No
|
|
Yes; Also simultaneously with IO-Device functionality
|
Yes; Also simultaneously with IO-Device functionality
|
|
Yes; Also simultaneously with IO Controller functionality
|
Yes; Also simultaneously with IO Controller functionality
|
|
Yes
|
Yes
|
|
No
|
No
|
|
No
|
No
|
|
Yes; Via TCP/IP, ISO on TCP, and UDP
|
Yes; Via TCP/IP, ISO on TCP, and UDP
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
PROFINET IO Controller
|
|
|
|
100 Mbit/s
|
100 Mbit/s
|
Services
|
|
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes; With loadable FBs, max. configurable connections: 14, max. number of instances: 32
|
Yes; with loadable FBs, max. configurable connections: 16, max. number of instances: 32
|
|
Yes; OB 61; isochronous mode can only be used alternatively on PROFIBUS DP or PROFINET IO
|
Yes; OB 61; isochronous mode can only be used alternatively on PROFIBUS DP or PROFINET IO
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
32
|
32
|
|
128
|
128
|
|
64
|
64
|
|
64
|
64
|
|
128
|
128
|
|
61
|
61
|
|
128
|
128
|
|
128
|
128
|
|
Yes
|
Yes
|
|
8
|
8
|
|
Yes
|
Yes
|
|
8
|
8
|
|
Yes
|
Yes
|
|
250 μs, 500 μs,1 ms; 2 ms, 4 ms (not in the case of IRT with "high flexibility" option)
|
250 μs, 500 μs,1 ms; 2 ms, 4 ms (not in the case of IRT with "high flexibility" option)
|
|
250 µs to 512 ms (depending on the operating mode, see Manual "S7-300 CPU 31xC and CPU 31x, technical Data" for more details)
|
250 µs to 512 ms (depending on the operating mode, see Manual "S7-300 CPU 31xC and CPU 31x, technical Data" for more details)
|
Address area
|
|
|
|
2 kbyte
|
8 kbyte
|
|
2 kbyte
|
8 kbyte
|
|
1 024 byte
|
1 024 byte
|
PROFINET IO Device
|
|
|
Services
|
|
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes; With loadable FBs, max. configurable connections: 14, max. number of instances: 32
|
Yes; with loadable FBs, max. configurable connections: 16, max. number of instances: 32
|
|
No
|
No
|
|
Yes
|
Yes
|
|
Yes; With SFB 73 / 74 prepared for loadable PROFIenergy standard FB for I-Device
|
Yes; With SFB 73 / 74 prepared for loadable PROFIenergy standard FB for I-Device
|
|
Yes
|
Yes
|
|
2
|
2
|
Transfer memory
|
|
|
|
1 440 byte; Per IO Controller with shared device
|
1 440 byte; Per IO Controller with shared device
|
|
1 440 byte; Per IO Controller with shared device
|
1 440 byte; Per IO Controller with shared device
|
Submodules
|
|
|
|
64
|
64
|
|
1 024 byte
|
1 024 byte
|
PROFINET CBA
|
|
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Open IE communication
|
|
|
|
8
|
16
|
|
0, 20, 21, 25, 80, 102, 135, 161, 8080, 34962, 34963, 34964, 65532, 65533, 65534, 65535
|
0, 20, 21, 25, 80, 102, 135, 161, 8080, 34962, 34963, 34964, 65532, 65533, 65534, 65535
|
|
Yes
|
Yes
|
Protocols
|
|
|
PROFIsafe
|
No
|
No
|
Redundancy mode
|
|
|
Media redundancy
|
|
|
|
200 ms; PROFINET MRP
|
200 ms; PROFINET MRP
|
|
50
|
50
|
Open IE communication
|
|
|
|
Yes; via integrated PROFINET interface and loadable FBs
|
Yes; via integrated PROFINET interface and loadable FBs
|
|
8
|
16
|
|
1 460 byte
|
1 460 byte
|
|
32 768 byte
|
32 768 byte
|
|
Yes
|
Yes
|
|
Yes; via integrated PROFINET interface and loadable FBs
|
Yes; via integrated PROFINET interface and loadable FBs
|
|
8
|
16
|
|
32 768 byte
|
32 768 byte
|
|
Yes; via integrated PROFINET interface and loadable FBs
|
Yes; via integrated PROFINET interface and loadable FBs
|
|
8
|
16
|
|
1 472 byte
|
1 472 byte
|
Web server
|
|
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
5
|
5
|
communication functions / header
|
|
|
PG/OP communication
|
Yes
|
Yes
|
Data record routing
|
Yes
|
Yes
|
Global data communication
|
|
|
|
Yes
|
Yes
|
|
8
|
8
|
|
8
|
8
|
|
8
|
8
|
|
8
|
8
|
|
22 byte
|
22 byte
|
|
22 byte
|
22 byte
|
S7 basic communication
|
|
|
|
Yes
|
Yes
|
|
76 byte
|
76 byte
|
|
76 byte; 76 bytes (with X_SEND or X_RCV); 64 bytes (with X_PUT or X_GET as server)
|
76 byte; 76 bytes (with X_SEND or X_RCV); 64 bytes (with X_PUT or X_GET as server)
|
S7 communication
|
|
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes; via integrated PROFINET interface and loadable FB or via CP and loadable FB
|
Yes; via integrated PROFINET interface and loadable FB or via CP and loadable FB
|
|
See online help of STEP 7 (shared parameters of the SFBs/FBs and of the SFCs/FCs of S7 Communication)
|
See online help of STEP 7 (shared parameters of the SFBs/FBs and of the SFCs/FCs of S7 Communication)
|
S5 compatible communication
|
|
|
|
Yes; via CP and loadable FC
|
Yes; via CP and loadable FC
|
communication functions / PROFINET CBA (with set target communication load) / header
|
|
|
|
50 %
|
50 %
|
|
32
|
32
|
|
30
|
30
|
|
1 000
|
1 000
|
|
4 000 byte
|
4 000 byte
|
|
4 000 byte
|
4 000 byte
|
|
500
|
500
|
|
4 000 byte
|
4 000 byte
|
|
1 400 byte
|
1 400 byte
|
performance data / PROFINET CBA / remote interconnection / with acyclic transfer / header
|
|
|
|
500 ms
|
500 ms
|
|
100
|
100
|
|
100
|
100
|
|
2 000 byte
|
2 000 byte
|
|
2 000 byte
|
2 000 byte
|
|
1 400 byte
|
1 400 byte
|
performance data / PROFINET CBA / remote interconnection / with cyclic transfer / header
|
|
|
|
10 ms
|
10 ms
|
|
200
|
200
|
|
200
|
200
|
|
2 000 byte
|
2 000 byte
|
|
2 000 byte
|
2 000 byte
|
|
450 byte
|
450 byte
|
performance data / PROFINET CBA / HMI variables via PROFINET / acyclic / header
|
|
|
|
3; 2x PN OPC/1x iMap
|
3; 2x PN OPC/1x iMap
|
|
500 ms
|
500 ms
|
|
200
|
200
|
|
2 000 byte
|
2 000 byte
|
performance data / PROFINET CBA / PROFIBUS proxy functionality / header
|
|
|
|
Yes
|
Yes
|
|
16
|
16
|
|
240 byte; Slave-dependent
|
240 byte; Slave-dependent
|
Number of connections
|
|
|
|
16
|
32
|
|
15
|
31
|
|
1
|
1
|
|
1
|
1
|
|
15
|
31
|
|
15
|
31
|
|
1
|
1
|
|
1
|
1
|
|
15
|
31
|
|
14
|
30
|
|
0
|
0
|
|
0
|
0
|
|
14
|
30
|
|
14
|
16
|
|
0
|
0
|
|
0
|
0
|
|
14
|
16
|
|
32
|
32
|
|
X1 as MPI: max. 10; X1 as DP master: max. 24; X1 as DP slave (active): max. 14; X2 as PROFINET: 24 max.
|
X1 as MPI: max. 10; X1 as DP master: max. 24; X1 as DP slave (active): max. 14; X2 as PROFINET: 24 max.
|
S7 message functions
|
|
|
Number of login stations for message functions, max.
|
16; Depending on the configured connections for PG/OP and S7 basic communication
|
32; Depending on the configured connections for PG/OP and S7 basic communication
|
Process diagnostic messages
|
Yes
|
Yes
|
simultaneously active Alarm_S blocks, max.
|
300
|
300
|
Test commissioning functions
|
|
|
Status block
|
Yes; Up to 2 simultaneously
|
Yes; Up to 2 simultaneously
|
Single step
|
Yes
|
Yes
|
Number of breakpoints
|
4
|
4
|
Status/control
|
|
|
|
Yes
|
Yes
|
|
Inputs, outputs, memory bits, DB, times, counters
|
Inputs, outputs, memory bits, DB, times, counters
|
|
30
|
30
|
|
30
|
30
|
|
14
|
14
|
Forcing
|
|
|
|
Yes
|
Yes
|
|
Inputs, outputs
|
Inputs, outputs
|
|
10
|
10
|
Diagnostic buffer
|
|
|
|
Yes
|
Yes
|
|
500
|
500
|
|
No
|
No
|
|
100; Only the last 100 entries are retained
|
100; Only the last 100 entries are retained
|
|
499
|
499
|
|
Yes; From 10 to 499
|
Yes; From 10 to 499
|
|
10
|
10
|
Service data
|
|
|
|
Yes
|
Yes
|
Standards, approvals, certificates
|
|
|
CE mark
|
Yes
|
Yes
|
UL approval
|
Yes; File E239877
|
Yes
|
RCM (formerly C-TICK)
|
Yes
|
Yes
|
KC approval
|
Yes
|
Yes
|
EAC (formerly Gost-R)
|
Yes
|
Yes
|
Use in hazardous areas
|
|
|
|
Yes
|
Yes
|
Ambient conditions
|
|
|
Ambient temperature during operation
|
|
|
|
-25 °C; = Tmin
|
-25 °C; = Tmin
|
|
70 °C; = Tmax; 60 °C @ UL/cUL, ATEX and FM use
|
70 °C; = Tmax; @ 60°C for UL/ATEX/FM use
|
Ambient temperature during storage/transportation
|
|
|
|
-40 °C
|
-40 °C
|
|
70 °C
|
70 °C
|
Altitude during operation relating to sea level
|
|
|
|
5 000 m
|
5 000 m
|
|
Tmin ... Tmax at 1 140 hPa ... 795 hPa (-1 000 m ... +2 000 m) // Tmin ... (Tmax - 10 K) at 795 hPa ... 658 hPa (+2 000 m ... +3 500 m) // Tmin ... (Tmax -20 K) at 658 hPa ... 540 hPa (+3 500 m ... +5 000 m)
|
Tmin ... Tmax at 1 140 hPa ... 795 hPa (-1 000 m ... +2 000 m) // Tmin ... (Tmax - 10 K) at 795 hPa ... 658 hPa (+2 000 m ... +3 500 m) // Tmin ... (Tmax -20 K) at 658 hPa ... 540 hPa (+3 500 m ... +5 000 m)
|
Relative humidity
|
|
|
|
100 %; RH incl. condensation/frost (no commissioning under condensation conditions)
|
100 %; RH incl. condensation/frost (no commissioning under condensation conditions)
|
Resistance
|
|
|
Use in stationary industrial systems
|
|
|
|
Yes; Class 3B2 mold, fungus and dry rot spores (with the exception of fauna); Class 3B3 on request
|
Yes; Class 3B2 mold, fungus and dry rot spores (with the exception of fauna); Class 3B3 on request
|
|
Yes; Class 3C4 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); *
|
Yes; Class 3C4 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); *
|
|
Yes; Class 3S4 incl. sand, dust, *
|
Yes; Class 3S4 incl. sand, dust, *
|
Use on ships/at sea
|
|
|
|
Yes; Class 6B2 mold and fungal spores (excluding fauna); Class 6B3 on request
|
Yes; Class 6B2 mold and fungal spores (excluding fauna); Class 6B3 on request
|
|
Yes; Class 6C3 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); *
|
Yes; Class 6C3 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); *
|
|
Yes; Class 6S3 incl. sand, dust; *
|
Yes; Class 6S3 incl. sand, dust; *
|
Usage in industrial process technology
|
|
|
|
Yes; Class 3 (excluding trichlorethylene)
|
Yes; Class 3 (excluding trichlorethylene)
|
|
Yes; Level GX group A/B (excluding trichlorethylene; harmful gas concentrations up to the limits of EN 60721-3-3 class 3C4 permissible); level LC3 (salt spray) and level LB3 (oil)
|
Yes; Level GX group A/B (excluding trichlorethylene; harmful gas concentrations up to the limits of EN 60721-3-3 class 3C4 permissible); level LC3 (salt spray) and level LB3 (oil)
|
Remark
|
|
|
|
* The supplied plug covers must remain in place over the unused interfaces during operation!
|
* The supplied plug covers must remain in place over the unused interfaces during operation!
|
configuration / header
|
|
|
Configuration software
|
|
|
|
Yes; V5.5 or higher
|
Yes; V5.5 or higher
|
configuration / programming / header
|
|
|
|
see instruction list
|
see instruction list
|
|
8
|
8
|
|
see instruction list
|
see instruction list
|
|
see instruction list
|
see instruction list
|
Programming language
|
|
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
|
Yes
|
Yes
|
Know-how protection
|
|
|
|
Yes
|
Yes
|
|
Yes; With S7 block Privacy
|
Yes; With S7 block Privacy
|
Dimensions
|
|
|
Width
|
40 mm
|
40 mm
|
Height
|
125 mm
|
125 mm
|
Depth
|
130 mm
|
130 mm
|
Weights
|
|
|
Weight, approx.
|
340 g
|
340 g
|