ENG_96150.XML
The modularly constructed HARTING RJ Industrial® plug-in connector range is based on the standard RJ45 plug and has been specially developed for use under harsh industrial conditions.
It can be assembled on site with the HARAX® fast connection technique (also in the case of hybrid cabling structures) that is well-proven in many industrial applications and which allows the customer to connect the plug-in connector without the need for any special tools.
Data cables and hybrid cables can be used. With the IDC current contacts of the hybrid version that can carry loads of up to 16 A, the customer can use flexible cores with a cross-section of 1.5 mm². At the equipment end, bushings or integral couplings are possible. The use of SMD components for data and power at the equipment end supports a high packing density on the module.
By implementing a uniform connector configuration for all plug-in connectors based on the HAN 3A contour for data and hybrid solutions, all versions for the data signals are compatible with each other.