SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
  • Automation technology
    • Industrial controls
      • Position and safety switches
        • SIRIUS 3SE5 mechanical position switches
          • 3SE5, metal enclosures
            • Enclosure width 31 mm acc. to EN 50047
            • Enclosure width 40 mm acc. to EN 50041
            • Enclosure width 56 mm
            • Enclosure width 56 mm, XL
            • Compact design
          • Accessories and spare parts
      • SITOP power supplies
      • SIRIUS non-stabilized power supplies
      • Transformers
      • Filters
      • Reactors
  • Software

Enclosure width 40 mm acc. to EN 50041

Spice Selection Filters
All about Enclosure width 40 mm acc. to EN 50041
This kind of information is not available for this product.
;