Overview
ENG_133003.XML
G_IK10_XX_51134
FastConnect glass fiber-optic cables
G_IK10_XX_51133
Fiber-optic cables with poly-optic fiber or plastic cladding
- Simple on-site assembly of glass FOC in the field
- Optical signal transmission
- No radiation emission from the cable
- Unaffected by external interference fields
- No grounding problems
- Electrical isolation
- Low weight
- Easy routing
P_IK10_XX_00224
Application
ENG_133004.XML
The fiber-optic cable (FOC) is used for the transmission of signals in very extensive plants and where there are significant potential differences within a plant. The light beam is guided by total reflection at the transition from core to cladding which has a lower refractive index than the core.
The FastConnect fiber-optic (FC FO) system enables fast on-site assembly of glass fiber-optic cables with the right lengths to suit the respective application.
Assembly with FastConnect for glass fiber-optic cables
G_IK10_XX_10321
Steps for assembly of Industrial Ethernet fiber-optic cables with Industrial Ethernet FastConnect
Design
ENG_133005.XML
Fiber-optic cables with glass core (62.5/200/230) are offered for the FastConnect fiber-optic cable system:
- FC glass fiber-optic cable;
duplex cable for indoor and outdoor fiber-optic networks
The fiber structure corresponds to that of the PCF. This allows simple assembly on site.
Sheath material
|
Application
|
PVC
|
Standard use in indoor and outdoor areas of industrial applications
|
PUR
|
Highly mobile applications (cable carriers) for high mechanical or chemical stress in harsh industrial environments
|
PE
|
Routing of cables in moist areas indoors and outdoors, and for direct burying in earth
|
FRNC
|
Standard applications with high fire protection requirements
|
Approvals
UL listing (safety standard) for network cables is especially necessary for the American and Canadian markets. The requirements for the appropriate approvals depend on where the cable is routed within the building. This applies to all cables which have to be routed from a machine to a remote control cabinet and are positioned on cable racks secured on the building. These cables are identified by the suffix "GP" (general purpose) in the product name and have the corresponding UL approvals.