ENG_205332.XML
The following types of interface are differentiated in respect of the link between the SIMATIC Panels and SIMATIC S7 controllers:
- PROFINET interface:
Coupling of SIMATIC Panel to SIMATIC S7 controllers via Industrial Ethernet TCP/IP using the integrated PROFINET interface of the CPU or, alternatively, a PROFINET interface module.
- MPI/PROFIBUS interface:
Coupling of SIMATIC Panel to SIMATIC S7 controllers via MPI/PROFIBUS using the integrated MPI/PROFIBUS interface of the CPU or the integrated PPI interface of the CPU in the case of S7-200 or, alternatively, a PROFIBUS interface module in the case of S7-1200, S7-1500, S7-300 and S7-400.
- PPI interface:
Coupling of SIMATIC Panel to SIMATIC S7-200 via PPI network using the integrated PPI interface of the CPU.
The maximum possible number of S7 connections of one CPU is determined by its performance capacity (see Catalog ST 70); from the point of view of the SIMATIC Panel, the following restrictions apply:
- Basic Panel, Comfort Panel 4", Mobile Panel 177: max. 4 connections
- Comfort Panels from 7" to 22" (incl. Outdoor), Mobile Panel 2nd Generation: max. 8 connections
- Mobile Panel 277: max. 6 connections
- PC with WinCC Runtime Advanced: max. 8 connections
PPI interface
The PPI interface is a point-to-point connection between a SIMATIC Panel (PPI master) or alternatively a PG (PPI master) and an S7-200 (PPI slave).
MPI/PROFIBUS interface or PROFINET interface
The corresponding multipoint-enabled SIMATIC Panel and SIMATIC S7 communication interfaces are used.
The following are possible:
- Interface between one or more SIMATIC Panels (MPI master) and one or more S7-1200/S7-1500/S7-300/S7-400s or WinAC (MPI master) (possible network topology: MPI/PROFIBUS or Industrial Ethernet TCP/IP)
- Interface between one or more SIMATIC Panels (MPI master) and one or more S7-200s (MPI slave)1) (possible network topology: PPI, MPI/PROFIBUS)
Unlike PPI connections, MPI connections are static connections that are set up during run-up and then monitored.
In principle this type of information exchange between SIMATIC Panels and SIMATIC S7 is independent of the network used, PPI, MPI/PROFIBUS or Industrial Ethernet: SIMATIC Panels are S7 clients and SIMATIC S7 CPUs are S7 servers.
Controller
|
SIMATIC HMI
|
Target hardware (PROTOCOL) (physics)
|
Basic Panel
|
Comfort Panel
|
Mobile Panel 177 DP / PN 1)
|
Mobile Panel 277 1)
|
KTPx00(F) Mobile 1)
|
WinCC Runtime Advanced
|
SIMATIC S7-1200
2)
|
over Ethernet (TCP/IP)
|
• 3)
|
•
|
• 3)
|
•
|
•
|
•
|
over MPI or PROFIBUS network
|
• 4)
|
•
|
• 3)
|
•
|
–
|
• 5)
|
SIMATIC S7-1500
2)
|
|
|
|
|
|
|
over Ethernet (TCP/IP)
|
• 3)
|
•
|
• 3)
|
•
|
•
|
•
|
over PROFIBUS network
|
• 3)
|
•
|
• 3)
|
•
|
–
|
• 5)
|
SIMATIC S7-300, -400, WinAC
2)
|
over Ethernet (TCP/IP)
|
• 3)
|
•
|
• 3)
|
•
|
•
|
•
|
over MPI or PROFIBUS network
|
|
•
|
• 4)
|
•
|
–
|
• 5)
|
SIMATIC S7-200
2)
|
over Ethernet (TCP/IP) (MPI protocol)
|
• 3)
|
•
|
• 3)
|
•
|
•
|
•
|
over MPI or PROFIBUS network
|
• 4)
|
• 6)
|
• 4) 6)
|
• 6)
|
–
|
• 5) 6)
|
over PPI network (MPI protocol)
|
• 4)
|
–
|
•
|
–
|
–
|
–
|
over PPI network (PPI protocol)
|
–
|
• 7)
|
• 7)
|
• 7)
|
–
|
• 5) 7)
|
•
System interface possible
-
System interface not possible
1) Mobile Panel connection via special connecting cable and connection box (see Mobile Panels), see Manual for cable assignment
2) Controllers can be combined as desired
3) Basic Panel PN and Mobile Panel 177 PN only
4) Basic Panel DP and Mobile Panel 177 DP only
5) Connection via integrated MPI/PROFIBUS interface; in the case of a standard PC, a communications processor (CP) is to be used (e.g. CP 5612/5622)
6) Only on passive S7-200
7) Can be interfaced via PPI to max. 1 x S7-200 (PPI); network operation (parallel PG, etc.) is possible
Note:
For detailed information on cable assignment, refer to WinCC Online Help.