- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Temperature
- Room sensors - wall mounted QAA..
- QAA2890/WI - Wireless room sensor, KNX IoT/Thread, Temperature
- QAA2.. - Room temperature sensor, passive
- QAA25 - Room unit with room temperature sensor and setpoint adjuster
- QAA26 - Room unit with room temperature sensor and setpoint adjuster 5..30 °C
- QAA20..1 - Room temperature sensors, active
- QAA27 - Room unit with room temperature sensor and setpoint readjuster -3…3 K
- QAA64 - Room temperature sensor LG-Ni1000 for mounting on recessed conduit boxes
- QAA32 - Room temperature sensor NTC 3 kOhm
- Accessories for QAA32
- ARG70 - Mounting plate 120 x 120 mm for 4 x 4" housing
- AQY2030 - Q SERIES REMOTE SENSING CABLE - 30'
- 544-784 - Rough-in Kit, Non-Conduit
- 544-782A - Base Kit, Single Adapter, Beige
- 544-785B - Extender Ring Kit, White
- 544-783A - Base Kit, Double Adapter, Beige
- 544-782B - Base Kit, Single Adapter, White
- 540-970 - Controller Continuity Tester
- 544-484B - BLANKING OVERRIDE BUTTON, WHITE- 25-PACK
- 544-480B - OCCUPANCY OVERRIDE BUTTON, WHITE - 25-PA
- 544-481A - SET POINT DOOR, BEIGE - 25-PACK
- 544-481B - SET POINT DOOR, WHITE - 25-PACK
- 544-482A - BLANK BEZEL, BEIGE - 25-PACK
- 544-482B - BLANK BEZEL, WHITE - 25-PACK
- 544-483A - RTS REPAIR KIT, BEIGE
- 544-483B - RTS REPAIR KIT, WHITE
- AQA2232 - OLED KIT FOR 2200/3200 SENSORS, PKG OF 5
- 544-480A - OCCUPANCY OVERRIDE BUTTON, BEIGE - 25-PA
- AQA2200-INTL - 2x4 Wall Box Adapter Plate
- AQA2200-2X4 - SERIES 2200/3200 3-1/2 x 5 TRIM PLATE
- 540-652B - Room Temperature Sensor with Fan Speed Switch, White
- 540-652A - Room Temperature Sensor with Fan Speed Switch, Beige
- QAA2281.EWSC - RTS, TEC/RJ-11, BLANK - ATEC 550-44X
- 535-431C - Temperature Transmitter, -58F-122F
- 535-431B - Temperature Transmitter, 20F-120F
- QAA2212.. - QAA2212 Room Temperature Sensor
- QAA2220.. - QAA2220 Room Temperature Sensor
- QAA2221.. - QAA2221 Room Temperature Sensor
- QAA2230.. - QAA2230 Room Temperature Sensor
- QAA2235.. - QAA2235 Room Temperature Sensor
- QAA2280.. - QAA2280 Room Temperature Sensor
- QAA22SS.. - QAA22SS Room Temperature Sensor
- QAA2290.. - QAA2290 Room Temperature Sensor
- QAA2291.. - QAA2291 Room Temperature Sensor
- QAA10..AA..U
- 535-431.. / 544-841 - Temperature Transmitters
- Room sensors - flush mounted AQR25..
- Duct sensors QAM.. / FK-TP..
- Immersion sensors QAE.. / FT-TP..
- Strap-on sensors QAD..
- Outside sensors QAC..
- Window pan and flue gas sensors: QAT.. / FGT..
- Cable sensors QAP.. / QAZ.. / QAH..
- Humidity and temperature
- Air quality
- Pressure
- Flow
- Solar sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
|
|