- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Temperature
- Room sensors - wall mounted QAA..
- Room sensors - flush mounted AQR25..
- Duct sensors QAM.. / FK-TP..
- Immersion sensors QAE.. / FT-TP..
- Strap-on sensors QAD..
- Outside sensors QAC..
- Window pan and flue gas sensors: QAT.. / FGT..
- Cable sensors QAP.. / QAZ.. / QAH..
- QAP.. - Cable temperature sensor (6 x 40.5 mm) for HVAC applications
- Accessories for QAP..
- QAP21.2 - Cable temperature sensor for high-temperature applications (180°C)
- QAZ21.68.. - Cable temperature sensor for use in refrigeration plants (-50 °C)
- QAH11.. - Cable sensor for fan coil applications
- Accessories for QAH11..
- QAM1035.008P50 - Duct Temperature Sensor, NTC 100K Ohm Type 2, 3" probe, for Commissioning Only, 50-Pack
- QAM1030.008P50 - Duct Temperature Sensor, NTC 10K Ohm Type 2, 3" probe, for Commissioning Only, 50-Pack
- Humidity and temperature
- Air quality
- Pressure
- Flow
- Solar sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QAH11.. - Cable sensor for fan coil applications
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
QAH11.1 - Cable temperature sensor PVC 2.5 m, NTC 3 kOhm, without connectors
|
|
|
|
|
|
|
|
|