- Drive technology
- Automation technology
- Energy
- Low-voltage - Power distribution
- Low-voltage components
- Protection, Switching, Measuring and Monitoring Devices
- Air Circuit Breakers
- Molded Case Circuit Breakers
- Miniature Circuit Breakers
- Residual Current Protective Devices
- Electronic Circuit Protection Devices
- SENTRON Arc fault detection device
- Switching Devices
- Overvoltage Protection Devices
- Fuse Systems
- Switch Disconnectors
- Fuseless Switch Disconnectors
- SENTRON 3LD Main Control and EMERGENCY-STOP Switches up to 250 A
- SENTRON 3KD Switch Disconnectors
- Basic Devices
- Accessories and Spare Parts
- SENTRON 3VA Switch Disconnectors in MCCB design up to 250 A
- Fuse Switch Disconnectors
- Switch Disconnectors with Fuses
- Switch Disconnectors and Transfer Switching Equipment
- Measuring Devices and Power Monitoring
- Monitoring Devices
- Transformers, Power Supply Units and Socket Outlets
- Busbar systems
- Terminal Blocks
- Digitalization solutions
- Software for power distribution - Low-voltage
- DELTA Switches and Socket Outlets
- Reactive power compensation
- Low-voltage systems
- Decentralized power distribution
- Medium-voltage - Power distribution
- Energy Automation and Smart Grid
- Electrical Services
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
Basic Devices
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIMATIC S7-1500 analog input module AI 8xU/I/RTD/TC ST, 16 bit resolution, accuracy 0.3%, 8 channels in groups of 8; 4 channels for RTD measurement, common mode voltage 10 V; Diagnostics; Hardware interrupts; Delivery including infeed element, shield bracket and shield terminal: Front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
SIMATIC S7-1500, analog input module AI 16xU BA, 16-bit resolution accuracy 0.5%, 16 channels in groups of 16, common mode voltage 4 V DC, diagnostics, hardware interrupts; delivery including infeed element, shield bracket and shield terminal: front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
SIMATIC S7-1500, analog input module for cell voltage measurement, AI 24xCVM HF, up to 24 bit resolution, accuracy: 0.1%, 24 channels in groups of 12, insulation voltage: 600 V DC, diagnostics, hardware interrupts, calibrate in RUN mode; delivery including infeed element, shielding bracket and shield terminal: front connector (push-in) included note: Module is not suitable for regular voltage measurement of +/- 5 V!
|
|
|
|
|
|
|
SIMATIC S7-1500, analog input module AI 16xI BA, 16-bit resolution accuracy 0.5%, 16 channels in groups of 16, common mode voltage 4 V DC, diagnostics, hardware interrupts; delivery including infeed element, shield bracket and shield terminal: front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
SIMATIC S7-1500 analog input module AI 8xU/I HF, up to 24 bit resolution, accuracy 0.1%, 8 channels in groups of 1; common mode voltage: 30 V AC/60 V DC, Diagnostics; Hardware interrupts Measured values scalable, measuring range adjustment, Calibrate in RUN; Delivery including infeed element, shield bracket and shield terminal: Front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
SIMATIC S7-1500 Analog input module AI 8xU/I HS, 16 bit resolution, Accuracy 0.3% 8 channels in groups of 8; Common mode voltage 10 V; Diagnostics; Hardware interrupts 8 channels in 0.0625 ms Oversampling; Delivery including infeed element, shield bracket and shield terminal: Front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
SIMATIC S7-1500 analog input module AI 8xU/R/RTD/TC HF, 16 bit resolution, up to 21 bit Resolution at RT and TC, accuracy 0.1%, 8 channels in groups of 1; common mode voltage: 30 V AC/60 V DC, Diagnostics; Hardware interrupts Scalable temperature measuring range, thermocouple type C, Calibrate in RUN; Delivery including infeed element, shield bracket and shield terminal: Front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
SIMATIC S7-1500 Analog input module AI 4xU/I/RTD/TC ST, 16 bit resolution, Accuracy 0.3%, 4 channels in groups of 4; 2 channels for RTD measurement; Common mode voltage 10 V; Diagnostics; Hardware interrupts; Delivery including push-in front connector, infeed element, shield bracket, and shield terminal
|
|
|
|
|
|
|
SIMATIC S7-1500 Analog input module, AI 8xU/I/R/RTD BA, 16 bit resolution, Accuracy 0.5%, 8 channels in groups of 8; Common mode voltage 4 V DC, Diagnostics; Hardware interrupts; Delivery including infeed element, shield bracket and shield terminal: Front connector (screw terminals or push-in) to be ordered separately
|
|
|
|
|
|
|
SIMATIC S7-1500, analog input module AI 8xHART HF, accuracy 0.1%, 8 channels in groups of 4, common mode voltage: 30 V AC/60 V DC, diagnostics; hardware interrupts calibrate in RUN; delivery including infeed element, shielding bracket and shield terminal
|
|
|
|
|
|
|
|
|