ENG_452055.XML
Motors with DRIVE‑CLiQ interface
DRIVE‑CLiQ is the preferred method for connecting the encoder systems to SINAMICS S120. Motors with DRIVE‑CLiQ interface are available for this purpose.
Motors with a DRIVE‑CLiQ interface can be directly connected to the associated Motor Module using MOTION-CONNECT DRIVE-CLiQ cables. The MOTION-CONNECT DRIVE‑CLiQ cable connection at the motor has degree of protection IP67.
The DRIVE‑CLiQ interface supplies the motor encoder via the integrated 24 V DC supply and transfers the motor encoder and temperature signals and the electronic rating plate data, e.g. a unique identification number and rated data (voltage, current, torque) to the Control Unit. This means that for the various encoder types – e.g. resolver or absolute encoder – different encoder cables with varying permissible lengths are no longer required; just one cable type, MOTION-CONNECT DRIVE‑CLiQ with varying permissible lengths, can be used for all encoders.
These motors simplify commissioning and diagnostics, as the motor and encoder type are identified automatically.
Motors without DRIVE-CLiQ interface
The encoder and temperature signals of motors without DRIVE‑CLiQ interfaces, as well as those of external encoders, must be connected via Sensor Modules. Sensor Modules Cabinet-Mounted are available in degree of protection IP20 for control cabinet installation, as well as Sensor Modules External-Mounted in degree of protection IP67.
Only one encoder system can be connected to each Sensor Module.
ENG_452056.XML
Motor encoder and temperature signals should preferably be connected to the corresponding Motor Module or Power Module and external encoders to the Control Unit. However, the DRIVE‑CLiQ connections can also be bundled via DRIVE‑CLiQ Hub Modules.
Safety Integrated
The Safety Integrated Extended Functions of the SINAMICS drive system require suitable encoders.
Belt-driven motor
Unfavorable material combinations generate static electricity between the belt pulley and the belt. Electrostatic charging must be prevented, since this can discharge via the motor shaft and the encoder, thereby causing disturbances in the encoder signals. One remedy is to use an anti-static belt.