ENG_415773.XML
G_NC01_XX_00823
Technology tailor-made for use in standard turning and milling machines
SINUMERIK 828D is perfectly adapted to use in standard machines and provides optimum support for turning and milling technology. With two preconfigured system software variants for machining technology, the SINUMERIK 828D CNC systems are ready for use in turning and milling machines on dispatch from the factory.
An ideal basis for implementing a compact grinding machine
The G-Tech technology variant provides grinding machine manufacturers with a perfect platform on which to design grinding machines – it also supports cylindrical and surface grinding machines.
Since grinding machine manufacturers want to fully incorporate their specific process know-how so that it is even reflected in the operating philosophy of the CNC, the G-Tech variant of the SINUMERIK 828D offers a number of sophisticated grinding and dressing cycles for this purpose. Additionally, SINUMERIK Run MyScreens and Run MyHMI /3GL provides grinding machine manufacturers with the option of designing their own HMI.
The right performance for the relevant technology – scalable by selection of appropriate software
The SINUMERIK 828D support three technology variants:
SINUMERIK 828D offers the right performance level for any compact machine. One of three different performance variants can be used depending on the requirements of the application in terms of channels, axis quantity structures, and the cycle times of the interpolator and position controller.
The following variants are available:
The name of the technology variant is added to the end of the software designation. The full software designation is formed in conjunction with the performance variant: SW 2xx Turning for a turning machine.
Bundling of software and hardware
G_NC01_XX_00797
The bundling process for software and hardware is completed by selection of a suitable CNC (PPU). Two vertical PPUs 2x0.4 and one horizontal PPU 271.4 are available here.
Example 1:
Software package SW 24x Turning is required for a turning machine with 4 axes/spindles. It must then be decided whether the vertical or horizontal variant of the CNC will be used. The horizontal variant is the better option for turning machines, so PPU 271.4 is selected for this example application.
Example 2:
Software package SW 26x Milling is required for a milling machine with 6 axes/spindles. It must then be decided whether the vertical or horizontal variant of the CNC will be used. The vertical variant is the better option for milling machines, so PPU 270.4 is selected for this example application.