- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Display and operation units
- Output devices
- Input devices
- Combination devices
- Lighting
- Solar protection, anti-glare protection, utilization of daylight
- Heating, ventilation and air conditioning - room temperature control
- Heating, ventilation and air conditioning - primary control
- Modular installation system, room control box
- Gateways, interface converters
- Physical sensors
- with KNX connection
- without KNX connection
- Temperature
- Humidity
- QFA2890/WI - Wireless room sensor, KNX IoT/Thread, Temperature & Humidity
- AQR2535NNW - Front module for base modules, humidity and temperature (active)
- QFA2000 - Room sensor for humidity (DC 0...10 V)
- QFA2060 - Room sensor for humidity (DC 0...10 V) and temperature (DC 0...10 V)
- QFA2060D - Room sensor for humidity (DC 0...10 V) and temperature (DC 0...10 V), with digital Display
- AQR2540.. - Base modules for temperature and humidity measurement
- Air quality
- Sunlight intensity
- Control and automation devices
- Wireless and IoT
- System products and accessories
- Home automation system
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QFA2060 - Room sensor for humidity (DC 0...10 V) and temperature (DC 0...10 V)
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
Control unit 115 V for 3RW4055, Size S6 with screw terminals
|
|
|
|
|
|
|
Control unit 230 V for 3RW4055, Size S6 with screw terminals
|
|
|
|
|
|
|
Firing PCB 460 V for 3RW40, Size S6
|
|
|
|
|
|
|
Firing PCB 600 V for 3RW40, Size S6
|
|
|
|
|
|
|
Control unit 115 V for 3RW4056, Size S6 with screw terminals
|
|
|
|
|
|
|
Control unit 230 V for 3RW4056, Size S6 with screw terminals
|
|
|
|
|
|
|
Power semiconductor module 600 V, for 3RW4073, 230 A
|
|
|
|
|
|
|
Power semiconductor module NTC 600 V, for 3RW4073, 230 A
|
|
|
|
|
|
|
Control unit 115 V for 3RW4073, Size S12 with screw terminals
|
|
|
|
|
|
|
Control unit 230 V for 3RW4073, Size S12 with screw terminals
|
|
|
|
|
|
|
|
|