- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire Safety
- KNX Building Control
- Display and operation units
- Output devices
- Input devices
- Combination devices
- Lighting
- Dimmers
- Switching/dimming actuators
- Light level controls
- UP 258D61 - KNX Presence Detector WIDE DualTech with temperature measurement
- UP 258D.. - Presence detector
- UP 258E22 - KNX Presence Detector / Motion detector with constant light level control
- UP 258D12 - KNX Presence Detector with brightness sensor
- UP 255D21 - KNX Brightness Sensor with constant light level controller
- Accessories for UP 258.. and UP 258D..
- AP 254/02 - KNX Dual sensor for brightness measurement, temperature measurement, sun protection control, lighting control
- UP 251/1.. - Motion detector WALL
- Solar protection, anti-glare protection, utilization of daylight
- Heating, ventilation and air conditioning - room temperature control
- Heating, ventilation and air conditioning - primary control
- Modular installation system, room control box
- Gateways, interface converters
- Physical sensors
- Control and automation devices
- Wireless and IoT
- System products and accessories
- Home automation system
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
UP 258D12 - KNX Presence Detector with brightness sensor
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
DC load monitoring relay for PROFINET, max. 2x8 A / 1x16 A DC, max. 800 V Width: 22.5 mm Monitoring for violation of upper and lower limit of current, voltage and power; Energy consumption counter, energy recovery counter, switching cycle counter, operating hours counter, warning and alarm thresholds, automatic or manual reset, ON delay 0-999.0 sec, OFF delay 0-999.0 sec, automatic reclosing delay 0-999.0 sec Supply voltage: 24 V DC 1 changeover contact, screw terminal
|
|
|
|
|
|
|
DC load monitoring relay for PROFINET, max. 2x8 A / 1x16 A DC, max. 60 V Width: 22.5 mm Monitoring for violation of upper and lower limit of current, voltage and power; energy consumption counter, energy recovery counter, switching cycle counter, operating hours counter warning and alarm thresholds auto-reset or manual reset ON delay 0-999.0 sec, OFF delay 0-999.0 sec, automatic reclosing delay 0-999.0 sec Supply voltage: 24 VDC 1 change-over contact, screw terminal
|
|
|
|
|
|
|
DC load monitoring relay for PROFINET, max. 1x63 A DC, max. 800 V Width: 45.0 mm Monitoring for violation of upper and lower limit of current, voltage and power; Energy consumption counter, energy recovery counter, switching cycle counter, operating hours counter, warning and alarm thresholds, automatic or manual reset, ON delay 0-999.0 sec, OFF delay 0-999.0 sec, automatic reclosing delay 0-999.0 sec Supply voltage: 24 V DC 1 changeover contact, screw terminal
|
|
|
|
|
|
|
DC load monitoring relay for PROFINET, max. 1x63 A DC, max. 60 V Width: 45.0 mm Monitoring for violation of upper and lower limit of current, voltage and power; energy consumption counter, energy recovery counter, switching cycle counter, operating hours counter warning and alarm thresholds auto-reset or manual reset ON delay 0-999.0 sec, OFF delay 0-999.0 sec, automatic reclosing delay 0-999.0 sec Supply voltage: 24 VDC 1 change-over contact, screw terminal
|
|
|
|
|
|
|
|
|