Type
|
|
Power connector
Size 0.5
|
Power connector
Size 1
|
Power connector
Size 1.5
|
Power connector
Size 3
|
SINAMICS connector
|
Version
|
|
Round connector 7-pole
|
Round connector 6-pole
|
Round connector 6-pole/8-pole
|
Round connector 8-pole
|
Screw terminal
|
Insulator
|
|
PA/PBT UL 94/V0
|
PA/PBT UL 94/V0
|
PA/PBT UL 94/V0
|
PA/PBT UL 94/V0
|
PA/PBT UL 94/V0
|
Sealing rings
|
|
Viton
|
Viton
|
Viton
|
Viton
|
–
|
Housing
|
|
Zinc die-casting, nickel-plated with plastic sheath
|
Zinc die-casting, nickel-plated with plastic sheath
|
Zinc die-casting, nickel-plated with plastic sheath
|
Zinc die-casting, nickel-plated with plastic sheath
|
Sheet steel, nickel-plated with thermoplastic
|
Contacts
|
|
Brass, gold-plated
|
Brass, gold-plated
|
Brass, gold-plated
|
Brass, gold-plated
|
Copper alloy, silver-plated
|
Rated voltage according to EN 61984
|
|
|
|
|
|
|
|
V
|
630
|
630
|
630
|
630
|
500
|
|
V
|
630
|
630
|
250
|
250
|
AC: 25 DC: 63
|
Test voltage, rms according to EN 61984
|
|
|
|
|
|
|
|
V
|
6000
|
6000
|
6000
|
6000
|
4000
|
|
V
|
6000
|
6000
|
6000
|
6000
|
330
|
Rated current per contact according to EN 60512-5-2 test 5b with maximum conductor cross-section at 40 °C (104 °F) ambient temperature
|
|
|
|
|
|
|
|
A
|
14
|
28
|
75
|
150
|
30
|
|
A
|
14
|
7
|
30
|
12
|
3
|
Mating cycles acc. to EN 61984, VDE 0627 6.14.1/Table 2a
|
|
> 500
|
> 500
|
> 500
|
> 500
|
50
|
Degree of protection while mated
|
|
IP67
|
IP67
|
IP67
|
IP67
|
IP20
|
Ambient temperature
|
°C (°F)
|
-20 … +130 (-4 ... +266)
|
-20 … +130 (-4 ... +266)
|
-20 … +130 (-4 ... +266)
|
-20 … +130 (-4 ... +266)
|
-40 ... +70 (-40 ... +158)
|
Installation altitude above sea level
|
m (ft)
|
2000 (6562)
|
2000 (6562)
|
2000 (6562)
|
2000 (6562)
|
2000 (6562)
|
Oil resistance according to EN 60811-2-1
|
|
Yes
|
Yes
|
Yes
|
Yes
|
No
|
Certificate of suitability
|
|
cUL or UL/CSA (E195088), VDE
|
cUL or UL/CSA (E195088), VDE
|
cUL or UL/CSA (E195088), VDE
|
cUL or UL/CSA (E247738), VDE
|
cUL or UL/CSA (UL1977), VDE
|