|
|
signal cable pre-assembled (encoder voltage signal) 3x 2x 0.14+4x 0.14+2x0.5+4x 0.23 C UL/CSA, DESINA MOTION-CONNECT 500 Dmax=9.9 mm
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|
|
|
Signal cable pre-assembled (810D/611D to incremental encoder) 4x 2x 0.34+4x 0.5 C UL/CSA, DESINA MOTION-CONNECT 500 Dmax=9.3 mm
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|
|
|
Signal cable pre-assembled (810D/611D to encoder EnDat) 3x 2x 0.14+4x 0.14+2x0.5 C UL/CSA, DESINA MOTION-CONNECT 500 Dmax=9.3 mm
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|
|
|
Signal cable pre-assembled Incr. encoder with C/D tracks in the motor, SPEED-CONNECT M17 3x 2x 0.14+4x 0.14+2x0.5+ 4x 0.22 C MOTION-CONNECT 500 UL/CSA, DESINA Dmax=9.8 mm
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|
|
|
signal cable pre-assembled (encoder voltage signal) 3x 2x 0.14+4x 0.14+2x0.5+4x 0.23 C SPEED-CONNECT Connector UL/CSA, DESINA MOTION-CONNECT 500 Dmax=9.9 mm
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|
|
|
Signal cable pre-assembled Absolute encoder EnDat in the motor, SPEED-CONNECT M17 3x 2x 0.14+4x 0.14+2x0.5+ 4x 0.22 C MOTION-CONNECT 500 trailable, UL/CSA, DESINA Dmax=9.8 mm
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|
|
|
signal cable pre-assembled (absolute encoder in motor) 3x 2x 0.14+4x 0.14+2x0.5+4x 0.23 C UL/CSA, DESINA MOTION-CONNECT 500 Dmax=9.9 mm
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|
|
|
signal cable pre-assembled (absolute encoder in motor) 3x 2x 0.14+4x 0.14+2x0.5+4x 0.23 C SPEED-CONNECT Connector UL/CSA, DESINA MOTION-CONNECT 500 Dmax=9.9 mm
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|
|
|
Signal cable pre-assembled for incr. encoder with C/D tracks integrated into the motor 3x (2x0.14) C+4x 0.14+2x0.5 +4x 0.22 C Connector full thread M23 MOTION-CONNECT 800PLUS trailable UL/CSA DESINA Dmax=9.8 mm Length (m)=
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|
|
|
Signal cable pre-assembled for incremental encoder SIN/COS 1VPP, 6FX2001-3 4x (2x0.34)+4x 0.5 C Connector full thread M23 MOTION-CONNECT 800PLUS trailable UL/CSA DESINA Dmax=9.3 mm Length (m)=
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|