- Drive technology
- Converters
- Safety extra low-voltage converter
- Low-voltage converters
- Standard performance frequency converters
- High performance frequency converters
- SINAMICS G220 built-in and wall-mounted units
- SINAMICS S220 built-in units
- SINAMICS S120 built-in units
- Excellence in Motion Control
- System overview
- System data
- Control Units
- Booksize format
- General technical specifications
- Active Line Modules in booksize format
- Active Interface Modules in booksize format
- Basic Line Filters for Active Line Modules
- Recommended line-side components for Active Line Modules
- Smart Line Modules in booksize compact format
- Smart Line Modules in booksize format
- Line reactors for Smart Line Modules
- Line filters for Smart Line Modules
- Recommended line-side components for Smart Line Modules
- Basic Line Modules in booksize format
- Line reactors for Basic Line Modules
- Line filters for Basic Line Modules
- Recommended line-side components for Basic Line Modules
- Single Motor Modules in booksize compact format
- Single Motor Modules in booksize format
- Double Motor Modules in booksize compact format
- Double Motor Modules in booksize format
- Braking Module in booksize compact format
- Braking Module in booksize format
- Braking resistors for booksize format
- Capacitor Module in booksize format
- Control Supply Module in booksize format
- DC link adapters for booksize and booksize compact formats
- Motor reactors for booksize format
- SINAMICS S120M distributed servo drive
- Chassis format
- Chassis-2 format
- Blocksize format
- Supplementary system components
- MOTION-CONNECT connection systems
- Selection and engineering tools
- Configuration notes
- Services and documentation
- Glossary SINAMICS S120 drive system
- Certificates of suitability (approvals)
- SIPLUS SINAMICS S120
- SINAMICS S120M distributed servo drive
- SINAMICS S120 Combi
- SINAMICS S120 Chassis Format Units
- SINAMICS S120 Cabinet Modules
- SINAMICS S150 Converter Cabinet Units
- Servo drives
- Industry-specific frequency converters
- Distributed frequency converters
- MICROMASTER frequency converters
- DC converter units
- SINAMICS Drive Software
- DC-DC Converters
- Motors
- Geared Motors
- Selection and engineering tools
- Further Components
- Digital Drivetrain
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
Basic Line Filters for Active Line Modules
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINAMICS S120 SMART LINE MODULE INPUT: 3AC 380-480V, 50/60HZ OUTPUT: 600VDC, 8.3A, 5KW FRAME SIZE: BOOKSIZE INTERNAL AIR COOLING INCL. CONTROL VOLTAGE ADAPTER MODULES PAINTED
|
|
|
|
|
|
|
SINAMICS S120 SMART LINE MODULE INPUT: 3AC 380-480V, 50/60HZ OUTPUT: 600VDC, 17A, 10KW FRAME SIZE: BOOKSIZE INTERNAL AIR COOLING INCL. CONTROL VOLTAGE ADAPTER MODULES PAINTED
|
|
|
|
|
|
|
SINAMICS S120 SMART LINE MODULE INPUT: 3AC 380-480V, 50/60HZ OUTPUT: DC 600V, 60A, 36KW FRAME SIZE: BOOKSIZE INTERNAL AIR COOLING INCL. DRIVE-CLIQ CABLE
|
|
Configure
|
|
|
|
|
SINAMICS S120 SMART LINE MODULE INPUT: 3AC 380-480V, 50/60HZ OUTPUT: DC 600V, 90A, 55KW FRAME SIZE: BOOKSIZE INTERNAL AIR COOLING INCL. DRIVE-CLIQ CABLE
|
|
|
|
|
|
|
SINAMICS S220 Smart Line Module input: 380-480 V 3AC, 29 A output: 495-720 V DC, 16 kW design: booksize C type IP20, internal air cooling only from FW V2.4 SP1 HF10
|
|
Configure
|
|
|
|
|
SINAMICS S220 Smart Line Module input: 380-480 V 3AC, 29 A output: 495-720 V DC, 16 kW design: booksize D type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
Configure
|
|
|
|
|
SINAMICS S220 Smart Line Module input: 380-480 V 3AC, 43 A output: 495-720 V DC, 24 kW design: booksize C type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
Configure
|
|
|
|
|
SINAMICS S220 Smart Line Module input: 380-480 V 3AC, 43 A output: 495-720 V DC, 24 kW design: booksize D type IP20, internal air cooling only from FW V5.2 SP3 HF10
|
|
Configure
|
|
|
|
|
|
|