General information
|
|
|
Product type designation
|
CPU 1515SP PC2 F
|
CPU 1515SP PC2
|
based on
|
6ES7677-2SB42-0GB0
|
6ES7677-2SB43-0GB1
|
Engineering with
|
|
|
|
see entry ID: 109746275
|
Installed software
|
|
|
|
No
|
|
S7-1500 Software Controller CPU 1505SP F
|
S7-1500 Software Controller CPU 1505SP
|
Configuration control
|
|
|
via dataset
|
Yes
|
Control elements
|
|
|
Mode selector switch
|
1
|
Supply voltage
|
|
|
Rated value (DC)
|
24 V
|
permissible range, lower limit (DC)
|
19.2 V
|
permissible range, upper limit (DC)
|
28.8 V
|
Reverse polarity protection
|
Yes
|
Mains buffering
|
|
|
|
5 ms
|
Input current
|
|
|
Current consumption (rated value)
|
1.8 A; Full processor load, incl. ET 200SP modules and using USB
|
Current consumption (in no-load operation), typ.
|
0.5 A
|
Current consumption, max.
|
2.9 A
|
I²t
|
0.426 A²·s; with starting current inrush
|
Power
|
|
|
Active power input, max.
|
43 W; incl. ET 200SP modules and using USB
|
Infeed power to the backplane bus
|
8.75 W
|
Power loss
|
|
|
Power loss, typ.
|
16 W
|
16 W; without ET 200SP modules and without using USB
|
Processor
|
|
|
Processor type
|
Intel Atom E3940, 1.6 GHz, 4 cores
|
Memory
|
|
|
Type of memory
|
DDR3L
|
Main memory
|
8 GB RAM
|
CFast memory card
|
Yes; 30 GB flash memory
|
Yes; 128 GB flash memory
|
SIMATIC memory card required
|
No
|
Work memory
|
|
|
|
1.5 Mbyte
|
3 Mbyte
|
|
5 Mbyte
|
7.5 Mbyte
|
|
20 Mbyte
|
Load memory
|
|
|
|
320 Mbyte
|
Backup
|
|
|
|
Yes; all memory areas declared retentive
|
|
Yes
|
CPU processing times
|
|
|
for bit operations, typ.
|
10 ns
|
for word operations, typ.
|
12 ns
|
for fixed point arithmetic, typ.
|
16 ns
|
for floating point arithmetic, typ.
|
64 ns
|
CPU-blocks
|
|
|
Number of elements (total)
|
6 000; In addition to blocks such as DBs, FBs and FCs, UDTs, global constants, etc. are also regarded as elements
|
DB
|
|
|
|
5 999; Number range: 1 to 65535
|
|
5 Mbyte
|
FB
|
|
|
|
5 998; Number range: 1 to 65535
|
|
1 024 kbyte
|
FC
|
|
|
|
5 999; Number range: 1 to 65535
|
|
1 024 kbyte
|
OB
|
|
|
|
1 024 kbyte
|
|
100
|
|
20
|
|
20
|
|
20
|
|
50
|
|
3
|
|
1
|
|
2
|
|
100
|
|
4
|
|
2
|
|
1
|
Nesting depth
|
|
|
|
24; Up to 8 possible for F-blocks
|
24
|
Counters, timers and their retentivity
|
|
|
S7 counter
|
|
|
|
2 048
|
Retentivity
|
|
|
|
Yes
|
IEC counter
|
|
|
|
Any (only limited by the main memory)
|
Retentivity
|
|
|
|
Yes
|
S7 times
|
|
|
|
2 048
|
Retentivity
|
|
|
|
Yes
|
IEC timer
|
|
|
|
Any (only limited by the main memory)
|
Retentivity
|
|
|
|
Yes
|
Data areas and their retentivity
|
|
|
Retentive data area (incl. timers, counters, flags), max.
|
410 kbyte; For storage in NVRAM; for storage in mass storage 5 242 020 bytes
|
Flag
|
|
|
|
16 kbyte
|
|
8; 8 clock memory bit, grouped into one clock memory byte
|
Data blocks
|
|
|
|
Yes
|
|
No
|
Local data
|
|
|
|
64 kbyte; max. 16 KB per block
|
Address area
|
|
|
Number of IO modules
|
8 192
|
I/O address area
|
|
|
|
32 kbyte; All inputs are in the process image
|
|
32 kbyte; All outputs are in the process image
|
Subprocess images
|
|
|
|
32
|
Hardware configuration
|
|
|
Integrated power supply
|
Yes
|
Number of distributed IO systems
|
20
|
Number of DP masters
|
|
|
|
1
|
Number of IO Controllers
|
|
|
|
1
|
|
Rack
|
|
|
|
64; CPU 1515SP PC + 64 modules + server module
|
|
|
64
|
|
|
16
|
|
1
|
PtP CM
|
|
|
|
the number of connectable PtP CMs is only limited by the number of available slots
|
Time of day
|
|
|
Clock
|
|
|
|
Hardware clock
|
|
Yes; Resolution: 1 s
|
|
6 wk; At 40 °C ambient temperature, typically
|
|
10 s; Typ.: 2 s
|
Clock synchronization
|
|
|
|
Yes
|
|
Yes
|
|
Yes
|
|
Yes
|
Interfaces
|
|
|
Number of industrial Ethernet interfaces
|
2
|
Number of PROFINET interfaces
|
1
|
Number of PROFIBUS interfaces
|
1; Via CM DP module
|
1
|
Number of RS 485 interfaces
|
1; Via CM DP module
|
Number of USB interfaces
|
4; 2x USB 2.0, 2x USB 3.0 on front side
|
Number of SD card slots
|
1
|
Video interfaces
|
|
|
|
1x DisplayPort
|
1. Interface
|
|
|
Interface type
|
PROFINET
|
automatic detection of transmission rate
|
Yes
|
Autonegotiation
|
Yes
|
Autocrossing
|
Yes
|
Number of connections
|
88
|
Interface types
|
|
|
|
Yes; Via BusAdapter BA 2x RJ45
|
|
100 Mbit/s
|
|
Yes
|
|
2
|
|
Yes
|
|
Yes; Compatible BusAdapter: BA 2x RJ45, BA 2x FC, BA 2x SCRJ (from FS03, V2.2), BA SCRJ / RJ45 (from FS03, V3.1), BA SCRJ / FC (from FS03, V3.1), BA 2x LC (from FS03, V3.3), BA LC / RJ45 (from FS03, V3.3), BA LC / FC (from FS03, V3.3)
|
Yes; compatible BusAdapters: BA 2x RJ45, BA 2x M12, BA 2x FC, BA 2x LC, BA LC/RJ45, BA LC/FC, BA 2x SCRJ, BA SCRJ/RJ45, BA SCRJ/FC,
|
Protocols
|
|
|
|
|
Yes; IPv4
|
|
Yes
|
|
Yes
|
|
Yes
|
|
Yes
|
Yes; Optionally also encrypted
|
|
Yes
|
PROFINET IO Controller
|
|
|
Services
|
|
|
|
Yes
|
|
500 µs
|
|
Yes
|
|
Yes
|
|
Yes; max. 32 PROFINET devices; if you want to use the "Prioritized startup" functionality in STEP 7 for the PROFINET interface of the CPU, the CPU and the device must be separated by means of a switch (e.g. SCALANCE X205)
|
Yes; max. 32 PROFINET devices; if you want to use the "Prioritized startup" functionality in STEP 7 for the PROFINET interface of the CPU, the CPU and the device must be separated by means of a switch (e.g. SCALANCE)
|
|
128
|
|
64
|
|
64
|
|
128
|
|
128
|
|
8
|
|
Yes
|
|
8
|
|
The minimum value of the update time also depends on communication share set for PROFINET IO, on the number of IO devices, and on the quantity of configured user data
|
Update time for IRT
|
|
|
|
500 µs to 8 ms
|
|
1 ms to 16 ms
|
|
2 ms to 32 ms
|
|
4 ms to 64 ms
|
|
Update time = set "odd" send clock (any multiple of 125 µs: 375 µs, 625 µs ... 3 875 µs)
|
Update time = set "odd" send clock (any multiple of 125 µs: 625 µs ... 3 875 µs) minimum cycle time start from 500 µs
|
Update time for RT
|
|
|
|
500 µs to 256 ms
|
|
1 ms to 512 ms
|
|
2 ms to 512 ms
|
|
4 ms to 512 ms
|
Address area
|
|
|
|
8 kbyte
|
|
8 kbyte
|
PROFINET IO Device
|
|
|
Services
|
|
|
|
No
|
|
500 µs
|
|
Yes
|
|
Yes
|
|
Yes
|
|
Yes
|
|
4
|
|
Yes
|
2. Interface
|
|
|
Interface type
|
Integrated Ethernet interface
|
automatic detection of transmission rate
|
Yes
|
Autonegotiation
|
Yes
|
Autocrossing
|
Yes
|
Interface types
|
|
|
|
Yes; Integrated
|
|
1 000 Mbit/s
|
|
No
|
|
1
|
3. Interface
|
|
|
Interface type
|
PROFIBUS with CM DP
|
Number of connections
|
44
|
Interface types
|
|
|
|
Yes
|
Protocols
|
|
|
|
Yes
|
|
Yes
|
|
Yes
|
PROFIBUS DP master
|
|
|
|
125
|
Services
|
|
|
|
No
|
|
No
|
Address area
|
|
|
|
8 kbyte
|
|
|
8 kbyte
|
|
Interface types
|
|
|
RS 485
|
|
|
|
12 Mbit/s
|
Protocols
|
|
|
PROFIsafe
|
Yes
|
No
|
Number of connections
|
|
|
|
88
|
|
10
|
|
16
|
Redundancy mode
|
|
|
Media redundancy
|
|
|
|
Yes
|
|
Yes
|
|
200 ms
|
|
50
|
SIMATIC communication
|
|
|
|
Yes
|
|
Yes
|
|
Yes
|
|
Yes
|
|
64 kbyte; BSEND/BRCV: 64 KB; PUT/GET: 960 bytes
|
Open IE communication
|
|
|
|
Yes
|
|
64 kbyte
|
|
Yes
|
|
64 kbyte
|
|
Yes
|
|
1 472 kbyte
|
2 048 byte
|
|
Yes
|
|
Yes
|
|
Yes
|
Web server
|
|
|
|
Yes; Via Windows and PROFINET interface
|
Yes; Only via PROFINET interface
|
|
Yes; Via Windows and PROFINET interface
|
Yes; Only via PROFINET interface
|
OPC UA
|
|
|
|
Yes; "Small" license required
|
|
Yes; From SW CPU 1505SP V2.6
|
|
Yes; Data access (read, write, subscribe), runtime license required
|
|
Yes; Available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256
|
|
Yes; Available security policies: None, Basic128Rsa15, Basic256Rsa15, Basic256Sha256
|
|
Yes; "anonymous" or by user name & password
|
Further protocols
|
|
|
|
Yes; MODBUS TCP
|
S7 message functions
|
|
|
Number of login stations for message functions, max.
|
32
|
Program alarms
|
Yes
|
Number of configurable program messages, max.
|
10 000
|
Number of simultaneously active program alarms
|
1 000
|
|
1 000
|
|
200
|
|
160
|
Test commissioning functions
|
|
|
Joint commission (Team Engineering)
|
Yes; Parallel online access possible for up to 8 engineering systems
|
Status block
|
Yes; up to 8 simultaneously
|
Single step
|
No
|
Number of breakpoints
|
8
|
Status/control
|
|
|
|
Yes
|
|
Inputs, outputs, memory bits, DB, times, counters
|
|
|
|
200
|
|
200
|
Forcing
|
|
|
|
Yes
|
|
Inputs, outputs
|
|
200
|
Diagnostic buffer
|
|
|
|
Yes
|
|
1 000
|
|
300
|
Traces
|
|
|
|
4
|
|
512 kbyte
|
Interrupts/diagnostics/status information
|
|
|
Diagnostics indication LED
|
|
|
|
Yes
|
|
Yes
|
|
Yes
|
Supported technology objects
|
|
|
Motion Control
|
Yes
|
Yes; Note: The number of technology objects affects the cycle time of the PLC program; selection guide via the TIA Selection Tool
|
|
2 400
|
|
|
|
40; per axis
|
|
80; per axis
|
|
160; per axis
|
|
80; per external encoder
|
|
20; per cam
|
|
160; per cam track
|
|
40; per probe
|
|
|
|
15
|
|
30
|
Controller
|
|
|
Yes; Universal PID controller with integrated optimization
|
|
Yes; PID controller with integrated optimization for valves
|
|
Yes; PID controller with integrated optimization for temperature
|
Counting and measuring
|
|
|
Yes
|
Isolation
|
|
|
Isolation tested with
|
750 V DC (type test) and according to EN 50155 (routine test)
|
Standards, approvals, certificates
|
|
|
Ecological footprint
|
|
|
|
Yes
|
Global warming potential
|
|
|
|
432 kg
|
|
73.8 kg
|
|
365 kg
|
|
-6.71 kg
|
Highest safety class achievable in safety mode
|
|
|
|
PLe
|
|
SIL 3
|
Probability of failure (for service life of 20 years and repair time of 100 hours)
|
|
|
|
< 2.00E-05
|
|
< 1.00E-09 1/h
|
< 1.00E-09
|
Railway application
|
|
|
|
Yes; EMC for rail vehicles
|
|
Yes; EMC for signal and telecommunications systems
|
|
Yes; Railway applications - overvoltage category OV2; pollution degree PD2; rated surge voltage UNi = 0.5 kV; UNm = 24 V DC
|
|
Yes; Rail vehicles - see ambient conditions
|
|
Yes; Stationary electrical equipment - see ambient conditions
|
|
Yes; Signal and telecommunications systems - see ambient conditions; vibrations and shocks: Application point outside of tracks (1 m to 3 m away from track)
|
|
Yes; Rail vehicles - temperature class OT2, ST1/ST2, horizontal mounting position
|
Yes; Rail vehicles - temperature class OT4, ST1/ST2, horizontal mounting position
|
|
Yes; Rail vehicles - vibrations and shocks: Category 1 Class A/B
|
|
Yes; For proof of conformity, see Service & Support
|
Ambient conditions
|
|
|
Ambient temperature during operation
|
|
|
|
-40 °C; = Tmin
|
|
Up to 60 °C with max. 32 ET 200SP modules; up to 55 °C with max. 64 ET 200SP modules
|
from 55 °C: with max. 32 ET 200SP modules and 4x 500 mA USB load; from 60 °C with max. 16 ET 200SP modules, max. 4x 100 mA USB load, no visualization and projected empty space between CPU and ET 200SP module
|
|
-40 °C; = Tmin (incl. condensation/frost)
|
|
60 °C; = Tmax; +70 °C for 10 min (OT2, ST1/ST2 acc. to EN 50155)
|
70 °C; = Tmax; +85 °C for 10 min (OT4, ST1/ST2 acc. to EN 50155)
|
|
-40 °C; = Tmin
|
|
50 °C; = Tmax; with max. 32 ET 200SP modules
|
50 °C; = Tmax; with max. 32 ET 200SP modules and max. 4x 500 mA USB load
|
Ambient temperature during storage/transportation
|
|
|
|
-40 °C
|
|
70 °C
|
Altitude during operation relating to sea level
|
|
|
|
2 000 m
|
|
Tmin ... Tmax at 1 140 hPa ... 795 hPa (-1 000 m ... +2 000 m)
|
Relative humidity
|
|
|
|
100 %; RH incl. condensation / frost (no commissioning in bedewed state), horizontal installation
|
Vibrations
|
|
|
|
Yes
|
|
Yes
|
Shock testing
|
|
|
|
Yes
|
|
Yes
|
|
Yes
|
|
Yes
|
Resistance
|
|
|
Coolants and lubricants
|
|
|
|
Yes; Incl. diesel and oil droplets in the air
|
Use in stationary industrial systems
|
|
|
|
Yes; Class 3B2 mold, fungus and dry rot spores (with the exception of fauna); Class 3B3 on request
|
|
Yes; Class 3C4 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); *
|
|
Yes; Class 3S4 incl. sand, dust, *
|
Use on land craft, rail vehicles and special-purpose vehicles
|
|
|
|
Yes; Class 5B2 mold, fungus and dry rot spores (with the exception of fauna); Class 5B3 on request
|
|
Yes; Class 5C3 (RH < 75 %) incl. salt spray acc. to EN 60068-2-52 (severity degree 3); *
|
|
Yes; Class 5S3 incl. sand, dust; *
|
Usage in industrial process technology
|
|
|
|
Yes; Class 3 (excluding trichlorethylene)
|
|
Yes; Level GX group A/B (excluding trichlorethylene; harmful gas concentrations up to the limits of EN 60721-3-3 class 3C4 permissible); level LC3 (salt spray) and level LB3 (oil)
|
Remark
|
|
|
|
* The supplied plug covers must remain in place over the unused interfaces during operation!
|
Conformal coating
|
|
|
|
Yes; Class 2 for high reliability
|
|
Yes; Type 1 protection
|
|
Yes; Class PC2 protective coating acc. to EN 50155:2017
|
Yes; class PC2 protective coating acc. to EN 50155
|
|
Yes; Discoloration of coating possible during service life
|
|
Yes; Conformal coating, Class A
|
Operating systems
|
|
|
pre-installed operating system
|
Windows 10 IoT Enterprise 2016 LTSB, 64bit, MUI
|
SIMATIC Industrial OS
|
configuration / header
|
|
|
configuration / programming / header
|
|
|
Programming language
|
|
|
|
Yes; incl. failsafe
|
|
Yes; incl. failsafe
|
|
Yes
|
|
Yes
|
|
No
|
|
Yes
|
Know-how protection
|
|
|
|
Yes
|
|
Yes
|
|
Yes
|
Access protection
|
|
|
|
|
Yes
|
|
Yes
|
|
Yes
|
|
Yes
|
programming / cycle time monitoring / header
|
|
|
|
adjustable minimum cycle time
|
|
adjustable maximum cycle time
|
Open Development interfaces
|
|
|
|
5.8 Mbyte
|
Peripherals/Options
|
|
|
SD card
|
Optionally for additional mass storage
|
Dimensions
|
|
|
Width
|
160 mm
|
Height
|
117 mm
|
Depth
|
75 mm
|
Weights
|
|
|
Weight, approx.
|
0.83 kg
|
Other
|
|
|
Note:
|
for use in railway applications, also observe the product information "SIPLUS extreme RAIL" A5E37661960A, Online Support article 109736776
|