- Drive technology
- Converters
- Safety extra low-voltage converter
- Low-voltage converters
- Standard performance frequency converters
- High performance frequency converters
- Servo drives
- SINAMICS S200 servo drive system
- SINAMICS S210 servo drive system
- SINAMICS V90 basic servo drive system
- SINAMICS S110 servo converters
- SINAMICS S220 built-in units
- SINAMICS S120 built-in units
- Excellence in Motion Control
- System overview
- System data
- Control Units
- Booksize format
- Chassis format
- SINAMICS S120 Chassis Format Units
- Air-cooled units
- Power Modules
- Active Line Modules
- Active Interface Modules
- Smart Line Modules
- Basic Line Modules
- Motor Modules
- Mounting device for power blocks
- Liquid-cooled units
- Power Modules
- Active Line Modules
- Active Interface Modules
- Basic Line Modules
- Motor Modules
- System components for SINAMICS S120 built-in Chassis and Chassis-2 format units
- Line filters
- Line reactors
- Recommended line-side system components
- Braking Modules
- Braking resistors
- DC link fuses
- Motor reactors
- dv/dt filter plus VPL
- dv/dt filter compact plus VPL
- Sine-wave filter
- SBA Safe Brake Adapter
- Chassis-2 format
- Blocksize format
- Supplementary system components
- MOTION-CONNECT connection systems
- Selection and engineering tools
- Configuration notes
- Services and documentation
- Glossary SINAMICS S120 drive system
- Certificates of suitability (approvals)
- SIPLUS SINAMICS S120
- SINAMICS S120M distributed servo drive
- Industry-specific frequency converters
- Distributed frequency converters
- MICROMASTER frequency converters
- DC converter units
- SINAMICS Drive Software
- DC-DC Converters
- Motors
- Geared Motors
- Selection and engineering tools
- Further Components
- Digital Drivetrain
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
Line filters
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SINAMICS/MICROMASTER PX LINE FILTER INPUT: 3AC 380-480 V, 50/60 HZ 250 A
|
|
Configure
|
|
|
|
|
SINAMICS line filter Input: 380-480V 3AC, 50/60 Hz 400 A
|
|
|
|
|
|
|
SINAMICS/MICROMASTER PX LINE FILTER INPUT: 3AC 380-480 V, 50/60 HZ 440 A
|
|
Configure
|
|
|
|
|
SINAMICS line filter Input: 380-480V 3AC, 50/60 Hz 600A
|
|
|
|
|
|
|
SINAMICS/MICROMASTER PX LINE FILTER INPUT: 3AC 380-480 V, 50/60 HZ 600 A
|
|
Configure
|
|
|
|
|
SINAMICS line filter Cl. A1 Input: 380-480V 3AC, 50/60 Hz 1200A NMA: A5E00105341
|
|
Configure
|
|
|
|
|
SINAMICS line filter Cl. A1 Input: 380-480V 3AC, 50/60 Hz 1600A NMA: A5E00105342
|
|
Configure
|
|
|
|
|
SINAMICS LINE FILTER INPUT: 3-PH. 500-690 V, 50/60 HZ, 440 A
|
|
Configure
|
|
|
|
|
SINAMICS line filter Cl. A1 Input: 500-690V 3AC, 50/60 Hz 600A NMA: A5E00105351
|
|
Configure
|
|
|
|
|
SINAMICS line filter Cl. A1 Input: 500-690V 3AC, 50/60 Hz 1200A NMA: A5E00105352
|
|
Configure
|
|
|
|
|
|
|