- Drive technology
- Converters
- Safety extra low-voltage converter
- Low-voltage converters
- Standard performance frequency converters
- High performance frequency converters
- Servo drives
- SINAMICS S200 servo drive system
- SINAMICS S210 servo drive system
- SINAMICS V90 basic servo drive system
- SINAMICS S110 servo converters
- SINAMICS S220 built-in units
- SINAMICS S120 built-in units
- Excellence in Motion Control
- System overview
- System data
- Control Units
- Booksize format
- Chassis format
- Chassis-2 format
- Blocksize format
- Supplementary system components
- BOP20 Basic Operator Panel
- CBE20 PROFINET Communication Board
- DMC20 DRIVE-CLiQ Hub Module
- DME20 DRIVE-CLiQ Hub Module
- TB30 Terminal Board
- TM15 Terminal Module
- TM31 Terminal Module
- TM54F Terminal Module
- TM120 Terminal Module
- TM150 Terminal Module
- VSM10 Voltage Sensing Module
- Encoder system connection
- SMC10 Sensor Module Cabinet-Mounted
- SMC20 Sensor Module Cabinet-Mounted
- SMC30 Sensor Module Cabinet-Mounted
- SME20/SME25 Sensor Modules External
- SME120/SME125 Sensor Modules External
- MOTION-CONNECT connection systems
- Selection and engineering tools
- Configuration notes
- Services and documentation
- Glossary SINAMICS S120 drive system
- Certificates of suitability (approvals)
- SIPLUS SINAMICS S120
- SINAMICS S120M distributed servo drive
- Industry-specific frequency converters
- Distributed frequency converters
- MICROMASTER frequency converters
- DC converter units
- SINAMICS Drive Software
- DC-DC Converters
- Motors
- Geared Motors
- Selection and engineering tools
- Further Components
- Digital Drivetrain
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SMC20 Sensor Module Cabinet-Mounted
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
SIPLUS ET 200SP BU15-P16+A0+2B TX rail based on 6ES7193-6BP00-0BA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type A0, push-in terminals, without AUX terminals, bridged to the left, WxH: 15 mm x 117 mm,
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P12+A0+0B TX rail based on 6ES7193-6BP00-0BD0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type D0, push-in terminals, without AUX terminals, bridged to the left, WxH: 20 mm x 117 mm
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P16+A0+2B TX rail based on 6ES7193-6BP00-0BU0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type U0, push-in terminals, without AUX terminals, bridged to the left, WxH: 20 mm x 117 mm
|
|
|
|
|
|
|
SIPLUS ET 200SP BU15-P16+A0+2D TX rail based on 6ES7193-6BP00-0DA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type A0, push-in terminals, without AUX terminals, new load group, WxH: 15 mm x 117 mm,
|
|
|
|
|
|
|
SIPLUS ET 200SP BU15-P16+A0+2D/T TX rail based on 6ES7193-6BP00-0DA1 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type A1, push-in terminals, without AUX terminals, new load group, WxH: 15 mm x 117 mm, with temperature acquisition
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P16+A0+2D TX rail based on 6ES7193-6BP00-0DU0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type U0, push-in terminals, without AUX terminals, new load group, WxH: 20 mm x 117 mm
|
|
|
|
|
|
|
SIPLUS ET 200SP BU15-P16+A10+2B TX rail based on 6ES7193-6BP20-0BA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type A0, push-in terminals, with 10 AUX terminals, bridged to the left, WxH: 15 mm x141 mm,
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P12+A0+4B TX rail based on 6ES7193-6BP20-0BB1 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type B1, push-in terminals, without AUX terminals, new load group, WxH: 15 mm x 117 mm, with temperature acquisition
|
|
|
|
|
|
|
SIPLUS ET 200SP BU20-P8+A4+0B TX rail based on 6ES7193-6BP20-0BF0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type F0, push-in terminals, with 4 AUX terminals, bridged to the left, WxH: 20 mm x 117 mm
|
|
|
|
|
|
|
SIPLUS ET 200SP BU15-P16+A10+2D TX rail based on 6ES7193-6BP20-0DA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BU type A0, push-in terminals, with 10 AUX terminals, new load group, WxH: 15 mm x141 mm,
|
|
|
|
|
|
|
|
|