- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial communication
- Switching devices
- Protection equipment
- Load feeders and motor starters
- Monitoring and control devices
- SIMOCODE 3UF motor management and control devices
- LOGO! logic module
- Relays
- Timing relays
- Monitoring relays
- SIRIUS 3RR21, 3RR22 monitoring relays f. mounting on 3RT2 contactors
- SIRIUS 3RR24 mon. relays for mounting on 3RT2 contactors for IO-Link
- SIRIUS 3UG5 monitoring relays for stand-alone installation
- Line monitoring
- Voltage monitoring
- Current monitoring
- Current, active current, voltage, power factor and power monitoring
- Residual current monitoring
- Level monitoring
- Speed monitoring
- DC load monitoring
- Accessories
- SIRIUS 3UG45, 3UG46 monitoring relays for stand-alone installation
- SIRIUS 3UG48 monitoring relays for stand-alone installation for IO-Link
- SIRIUS 3RS2 temperature monitoring relays
- SIRIUS 3RN2 thermistor motor protection
- Coupling relays and signal converters/interface converters
- Safety Technology
- Position and safety switches
- Commanding and signaling devices
- Parametrization, configuration and visualization with SIRIUS
- SITOP power supplies
 - SIRIUS non-stabilized power supplies
- Transformers
- Filters
- Reactors
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
DC load monitoring
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
DC load monitoring relay for PROFINET, max. 2x8 A / 1x16 A DC, max. 800 V Width: 22.5 mm Monitoring for violation of upper and lower limit of current, voltage and power; Energy consumption counter, energy recovery counter, switching cycle counter, operating hours counter, warning and alarm thresholds, automatic or manual reset, ON delay 0-999.0 sec, OFF delay 0-999.0 sec, automatic reclosing delay 0-999.0 sec Supply voltage: 24 V DC 1 changeover contact, screw terminal
|
|
|
|
|
|
|
DC load monitoring relay for PROFINET, max. 2x8 A / 1x16 A DC, max. 60 V Width: 22.5 mm Monitoring for violation of upper and lower limit of current, voltage and power; energy consumption counter, energy recovery counter, switching cycle counter, operating hours counter warning and alarm thresholds auto-reset or manual reset ON delay 0-999.0 sec, OFF delay 0-999.0 sec, automatic reclosing delay 0-999.0 sec Supply voltage: 24 VDC 1 change-over contact, screw terminal
|
|
|
|
|
|
|
DC load monitoring relay for PROFINET, max. 1x63 A DC, max. 800 V Width: 45.0 mm Monitoring for violation of upper and lower limit of current, voltage and power; Energy consumption counter, energy recovery counter, switching cycle counter, operating hours counter, warning and alarm thresholds, automatic or manual reset, ON delay 0-999.0 sec, OFF delay 0-999.0 sec, automatic reclosing delay 0-999.0 sec Supply voltage: 24 V DC 1 changeover contact, screw terminal
|
|
|
|
|
|
|
DC load monitoring relay for PROFINET, max. 1x63 A DC, max. 60 V Width: 45.0 mm Monitoring for violation of upper and lower limit of current, voltage and power; energy consumption counter, energy recovery counter, switching cycle counter, operating hours counter warning and alarm thresholds auto-reset or manual reset ON delay 0-999.0 sec, OFF delay 0-999.0 sec, automatic reclosing delay 0-999.0 sec Supply voltage: 24 VDC 1 change-over contact, screw terminal
|
|
|
|
|
|
|
|
|