Function
Using electronic handwheels, it is possible to move selected axes simultaneously in manual mode. The weighting of the handwheel graduations is dependent on the increment-size weighting. If coordinate offset or coordinate rotation is selected, it is also possible to move the axes manually in the transformed workpiece coordinate system.
The maximum input frequency of the handwheel inputs is 100 kHz. A third handwheel can also be operated as a contour handwheel. The "contour handwheel" function permits use of a handwheel on conventional turning machines (for ShopTurn applications, for example) and also during grinding for traversing along a contour.
Once the Contour handwheel function has been activated, the handwheel has a velocity-generating effect in AUTO and MDI CNC operating modes, i.e. a feedrate specified via the part program is no longer effective and a programmed velocity profile is no longer valid. The feedrate, in mm/min, results from the handwheel pulses as based on pulse evaluation via machine data and the active increment INC1, INC10, etc.
The handwheel's direction of rotation determines the direction of travel: clockwise in the programmed direction, even over block boundaries, and counter-clockwise up to the block start.
|