G_NC01_XX_00127
Face machining with TRANSMIT
|
Function
TRANSMIT is used for milling outside contours on turned parts, e.g. square head – linear axis with rotary axis. As a result, the programming process becomes much more simple, and complete machining increases machine efficiency: Turning and milling can be performed on one machine without rechucking.
3D interpolation with 2 linear axes and one rotary axis is possible. The two linear axes are mutually perpendicular and the rotary axis lies at right angles to one of the linear axes. TRANSMIT can be called up in different channels simultaneously. The function can be selected and deselected with a preparatory function (straight line, helix, polynomial and activating tool radius compensation) in the part program or MDI.
With TRANSMIT, the area of the transformation pole is reached when the tool center can be positioned at least to the turning center of the rotary axis entering the transformation.
TRANSMIT through the pole is implemented in different ways:
- When traveling through the pole, the rotary axis is turned automatically through 180° when the turning center is reached and the remaining block is then executed.
- When traversing close by the pole, the CNC automatically reduces the feedrate and the path acceleration.
- If the path contains a corner in the pole, the position jump in the rotary axis is compensated by the control through automatic block insertion.
|
Benefits
The cylinder surface transformation is used for turning machines and milling machines and allows machining of the peripheral surface, for example on turned parts.
The cylinder surface transformation or TRACYL cylinder surface transformation can be used to manufacture grooves of any shape on the surface of cylindrical bodies with or without groove side offset. The shape of the grooves is programmed in reference to the unwound plane cylinder surface.
|