14.01.2025 4:28:57 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
  • Building Technologies
    • HVAC products
      • OEM products
        • Heating and cooling
          • Heat pumps ALBATROS
            • Sensors
              • AVS13.399/201 - RF transmitter, for outside sensor QAC34/101
              • QAC34/101 - Outside sensor, NTC 1k, -50...70 °C
              • QAD36/109 - Strap-on temperature sensor, NTC 10k, -30...125 °C
              • QAD36/101 - Strap-on temperature sensor, NTC 10k, -30...125 °C
              • QAD36/201 - Strap-on temperature sensor, NTC 10k, -30...125 °C, 4 m cable, RAST5 connector
              • QAK36.095/109 - Immersion temperature sensor, NTC 10k, -20...110 °C, 8 mm, connector, A
              • QAK36.596/109 - Immersion temperature sensor, NTC 10k, -20...110 °C, 11.5 mm, connector, A
              • QAL36.225 - Universal temperature sensor, NTC 10k, -30...125 °C, plug connection
              • QAZ36.522/109 - Cable temperature sensor, NTC 10k, 0...95 °C, 2000 mm, PVC
              • QAZ36.481/101 - Cable temperature sensor, NTC 10k, -30...200 °C, 1500 mm, silicone, Solar
              • QAZ36.526/109 - Cable temperature sensor, NTC 10k, 0...95 °C, 6000 mm, PVC, multi-pack
              • QAZ36.524/109 - Cable temperature sensor, NTC 10k, 0...95 °C, 4000 mm, PVC
              • QAZ36.520/109 - Cable temperature sensor, NTC 10k, 0...95 °C, 500 mm, PVC
              • QAK36.350 - Immersion temperature sensor, NTC 10k, 0...105 °C, 30 mm, plug connection
              • QAK36.670/109 - Immersion temperature sensor, NTC 10k, -30...125 °C, 30 mm, plug connection, SST
    • Cloud solutions
  • Software

QAK36.596/109 - Immersion temperature sensor, NTC 10k, -20...110 °C, 11.5 mm, connector, A

Spice Selection Filters
All about QAK36.596/109 - Immersion temperature sensor, NTC 10k, -20...110 °C, 11.5 mm, connector, A
This kind of information is not available for this product.
;