- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Variable frequency drives
- Meters
- OEM products
- Heating and cooling
- Ventilation and air-conditioning
- Residential ventilation with heat recovery
- Modular air handling units
- Roof top units
- Compact air handling units
- Chiller
- Refrigeration
- Controllers
- Extension modules
- Communication modules
- Operating units
- Room devices
- Licences
- Sensors
- Accessories
- Valves and actuators - refrigeration
- POL94M.00/STD - Climatix POL94M.00/STD; I/O extension module; 24 VAC/DC; 8 I/O; driver for magnetic refrigerant valve
- RWR462.10 - Superheat controller for dry expansion evaporator in refrigeration plants
- ZM101/A - Electronic Connection housing for valves with magnetic actuator, AC 24 V, DC 0...10 V / 0...20 V Phs
- ZM121/A - Electronic Connection housing for valves with magnetic actuator, AC 24 V, DC 4...20 mA / 0...20 V Phs
- M3FK15LX06 - Mixing/2-port refrigerant valve, solder connection, PN32, DN15, kvs 0.6, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- M3FB15LX06/A - Diverting/2-port refrigerant valve, solder connection, PN32, DN15, kvs 0.6, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- CPS40.040 - Superheat control set consisting of controller, two sensors and valve MVL661.15-0.4
- MVS661.25-0.4N - 2-port refrigerant valve, solder connection, PN 63, DN25, kvs 0.4, AC/DC 24 V, DC 0/2...10 V / 0/4...20 mA
- M3FK15LX15 - Mixing/2-port refrigerant valve, solder connection, PN32, DN15, kvs 1.5, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- M3FB15LX15/A - Diverting/2-port refrigerant valve, solder connection, PN32, DN15, kvs 1.5, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- CPS40.100 - Superheat control set consisting of controller, two sensors and valve MVL661.15-1.0
- MVS661.25-1.0N - 2-port refrigerant valve, solder connection, PN 63, DN25, kvs 1.0, AC/DC 24 V, DC 0/2...10 V / 0/4...20 mA
- M3FK15LX - Mixing/2-port refrigerant valve, solder connection, PN32, DN15, kvs 3, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- M3FB15LX/A - Diverting/2-port refrigerant valve, solder connection, PN32, DN15, kvs 3, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- CPS40.250 - Superheat control set consisting of controller, two sensors and valve MVL661.20-2.5
- MVS661.25-2.5N - 2-port refrigerant valve, solder connection, PN 63, DN25, kvs 2.5, AC/DC 24 V, DC 0/2...10 V / 0/4...20 mA
- M3FK20LX - Mixing/2-port refrigerant valve, solder connection, PN32, DN20, kvs 5, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- M3FB20LX/A - Diverting/2-port refrigerant valve, solder connection, PN32, DN20, kvs 5, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- CPS40.630 - Superheat control set consisting of controller, two sensors and valve MVL661.25-6.3
- MVS661.25-6.3N - 2-port refrigerant valve, solder connection, PN 63, DN25, kvs 6.3, AC/DC 24 V, DC 0/2...10 V / 0/4...20 mA
- M3FK25LX - Mixing/2-port refrigerant valve, solder connection, PN32, DN25, kvs 8, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- M3FB25LX/A - Diverting/2-port refrigerant valve, solder connection, PN32, DN25, kvs 8, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- M3FK32LX - Mixing/2-port refrigerant valve, solder connection, PN32, DN32, kvs 12, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- M3FK40LX - Mixing/2-port refrigerant valve, solder connection, PN32, DN40, kvs 20, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- M3FK50LX - Mixing/2-port refrigerant valve, solder connection, PN32, DN50, kvs 30, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
- Cloud services
- Cloud solutions
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
CPS40.100 - Superheat control set consisting of controller, two sensors and valve MVL661.15-1.0
|
产品编号 / 产品说明
|
目录价格 / 您的价格
|
|
|
|
SINUMERIK ONE Run MyCC /FXSC 固定停止笛卡尔坐标系 软件选项。 提供 电子许可证(PDF)。 电子邮件地址 交付时 必须提供。 客户指定许可 电子邮件地址(XF)。 不用于输出变型。
|
|
|

该产品仅可下载,且必须提供收货人邮箱地址
|
|
|
|
|
|
|
|