- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Fire safety (EN)
- Fire protection systems
- Sinteso
- Cerberus PRO
- Stand-alone fire control panels
- Networkable fire control panels & terminals
- Automatic fire detectors
- OP720 - Optical smoke detector
- OP720 - Optical smoke detector (Jet black, RAL9005)
- HI720 - Heat detector (static+RoR)
- HI722 - Heat detector (static)
- OH720 - Multi-sensor smoke detector
- OH720 - Multi-sensor smoke detector (Jet black, RAL9005)
- Accessories
- DB721 - Detector base with loop contact (Jet black, RAL9005)
- LP720 - Detector locking device
- DB721 - Detector base with loop contact
- DB722 - Detector base
- DBS720 - Sounder base
- FDBZ291 - Designation plate
- RS720 - Detector base seal
- BA720 - Base attachment
- BA721 - Base attachment wet
- FDBH291 - Detector heating incl. 2 micro terminals
- DBZ1190-AA - Micro terminal 0,5 mm2, 4-pole
- DBZ1190-AB - Connection terminal 2,5 mm2, 3-pole
- M20X1.5MSVER - Screwed cable gland M20 x 1.5
- DBZ1194 - Protective cage
- DBZ1193A - Detector designation plate
- OOH740 - Multi-sensor smoke detector, ASA
- OOHC740 - Fire and CO detector, neural ASA
- Manual call points
- Alarm devices
- Modules
- Operation and indication devices
- Special detectors
- Special equipment
- Batteries
- Spare parts
- Cloud Apps
- Conventional extinguishing control panels
- Conventional alarm devices
- Repair parts
- Extinguishing control options
- Cerberus FIT conventional
- Cerberus FIT addressable
- Suppression / Extinguishing
- Evacuation
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- ... and everything else you need
| |
DBZ1193A - Detector designation plate
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
N-Connect male termination Impedance TI795-1N 50 ohm; 2.4 and 5 GHz, IP65, 0...6 GHz;
|
|
|
|
|
|
|
N-Connect male/male couplers coupling piece.
|
|
|
|
|
|
|
Lightning protector LP798-1N, Lightning protection element with N/N Female/female connection, IP66/68 (-40...+85 °C), 0...6 GHz; with gas discharge technology for SCALANCE W and M antennas, compact instructions as hard copy German/English.
|
|
|
|
|
|
|
N-Connect Female/female Panel feedthrough, cabinet bushing, 2.4 GHz and 5 GHz for Wall thickness max. 4.5 mm.
|
|
|
|
|
|
|
N-Connect male termination Impedance TI795-1N 50 ohm; 2.4 and 5 GHz, IP65, 0...6 GHz;
|
|
|
|
|
|
|
Elbow adapter SMA/SMA male/female.
|
|
|
|
|
|
|
N-Connect male termination resistor TI795-1N 50 ohm; 2.4 and 5 GHz, IP65, 0...6 GHz;
|
|
|
|
|
|
|
N-Connect male/male flexible connection cable pre-assembled; length 1 m; flexible cable, for example, for the connection to antennas, suitable for IWLAN and mobile radio.
|
|
|
|
|
|
|
N-Connect male/male flexible connection cable pre-assembled; length 2 m flexible cable, for example, for the connection to antennas, suitable for IWLAN and mobile radio.
|
|
|
|
|
|
|
N-Connect male/male flexible connection cable pre-assembled; length 5 m flexible cable, for example, for the connection to antennas, suitable for IWLAN and mobile radio.
|
|
|
|
|
|
|
|
|